Fiber Loopback MPO Female Single Mode, 1dB attenuation

SKU FOL-AT-LCUSM-15D
QTY available 7
Quantity Price
1 - 24 $52.99
25 - 49 $50.87
50 - 99 $49.28
100 + Call Us
Price $52.99

All Prices are in US Dollars and do not include duties



The L-com FOL-AT-LCUSM-15D is an attenuated fiber loopback module used for testing and provisioning fiber optic data links. The L-com FOL-AT-LCUSM-15D features LC connectors and single mode fiber with an attenuation level of 15dB, which allows for directly connecting transmitter and receiver ports (looping back) without the need for a separate fiber cable and inline attenuators. The L-com FOL-AT-LCUSM-15D attenuated fiber loopback module is one of thousands of quality fiber optic components and solutions available in-stock and ready to ship from L-com.

Features
  • 12 fiber MPO female connector
  • For use with single mode fiber
  • Attenuation of 1dB

Application
  • Telecom and datacom port provisioning
  • Telecom and datacom testing and troubleshooting