Fiber Loopback MPO Female Single Mode, 10dB attenuation

SKU FOL-AT-MPF12SM-05D
QTY available 11
Quantity Price
1 - 9 $271.99
10 - 24 $261.11
25 - 99 $250.23
100 + Call Us
Price $271.99

All Prices are in US Dollars and do not include duties



The L-com FOL-AT-MPF12SM-05D is an attenuated fiber loopback module used for testing and provisioning fiber optic data links. The L-com FOL-AT-MPF12SM-05D features a 12 fiber MPO female connector and single mode fiber with an attenuation level of 5dB, which allows for directly connecting transmitter and receiver ports (looping back) without the need for a separate fiber cable and inline attenuators. The L-com FOL-AT-MPF12SM-05D attenuated fiber loopback module is one of thousands of quality fiber optic components and solutions available in-stock and ready to ship from L-com.

Features
  • 12 fiber MPO female connector
  • For use with single mode fiber
  • Attenuation of 10dB

Application
  • Telecom and datacom port provisioning
  • Telecom and datacom testing and troubleshooting