L-com

Coaxial Adapter, N Female / BNC Female 4 Hole Flange

SKU LCAD30015
QTY available 67
Quantity Price
1 - 24 $23.39
25 - 49 $22.22
50 - 99 $21.05
100 + Call Us
Price $23.39

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between Type N to BNC with coaxial connections. The LCAD30015 is a straight 4 hole flange adapter with a female to female configuration. This Coaxial Adapter, N Female / BNC Female 4 Hole Flange is made from brass and has a nickel finish.

The Type N interface design is defined by Mil-STD-348A and has many popular features including a threaded coupling method with a robust center contact and outer conductor interface. Type-N adapters generally operate to 12 GHz but precision versions will operate to 18 GHz. The larger size provides a very secure and robust interface and is often used as the output port on RF equipment. Type-N adapters are often used as port proetectors insuring that exepnsive test equipment ports are not damage during repeated use.

BNC adapters interface design is defined by Mil-STD-348A and has no tool required bayonet mount coupling mechanism with a robust center contact and outer conductor interface. BNC's generally work up to 3 GHz and are a cost effective way of insuring a highly dependable RF Coaxial connection.

L-com's RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • Provides Between Series N to BNC Connections
  • Operates to 6 GHz
  • Max VSWR of 1.2:1
  • Gold Plated Center Contacts
  • 4 Hole Flange Mount

Application
  • General Lab Use
  • Cable to Cable Connection
  • System Interconnect up to 3 GHz


Product Resources

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
4 Hole Flange
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.