75 Ohm F Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .340 inch x .091 inch Hole Spacing

Item # RFPCB-F-FS-1G-86
Availability
5
Price Table
Quantity Price
1 - 24 $6.79
25 - 49 $6.45
50 - 99 $6.11
100 + Call Us
Add to Cart

Description

RFPCB-F-FS-1G-86 F Female PCB connector available from L-com has a 75 Ohm impedance. This RF connector has a thru hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This F Female connector uses solder as an attachment method. Our F Female PCB connectorprovides a maximum frequency of 1 GHz. The F connector is available in a 1.43-inch length and 0.59-inch width. This F PCB connector has a Phosphor Bronze Body with Gold plating. Our RFPCB-F-FS-1G-86 F connector uses Brass contacts and Nickel plating material. This L-com F Female connector will ship the same day as purchased. Our F Female connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build F custom connector cable assemblies that will ship the same day as well. The F Female connector with 75 Ohm impedance has a weight of 0.37 lbs. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 1 GHz
  • Gold Plated Phosphor Bronze Contact
  • 50µ in. minimum contact plating
Application
  • General Purpose Test
  • Rack and Panel Mount Applications
  • PCB Applications
  • CATV