6 Strand LC/APC-LC/APC Single Mode OS2 Distribution Cable, 5.0mm Riser Jacket, 2.0mm breakout at 0.5M - 15 meters

SKU FCA-6S2LCALCAR2-15
QTY available 5
Quantity Price
1 - 24 $93.99
25 - 49 $90.23
50 - 99 $87.41
100 + Call Us
Price $93.99

All Prices are in US Dollars and do not include duties



The L-com FCA-6S2LCALCAR2-15 is a high-performance 6-fiber OS2 single mode fiber optic breakout distribution cable assembly designed for the rigorous demands of modern data centers and enterprise networking environments. With LC/APC connectors on both ends, this distribution cable assembly ensures seamless connectivity and superior signal integrity. Its riser (OFNR) rated jacket makes it ideal for indoor installations, capable of being deployed within ceilings and riser areas. With a 5.0mm cable diameter and a 2.0mm breakout diameter, this 15-meter breakout assembly is engineered for flexibility and durability, catering to high-density networking setups.

Built to last, L-com’s FCA-6S2LCALCAR2-15 incorporates several key features that enhance its reliability and performance. Its tight buffered subunits and aramid yarn strength members provide long-term stability and high tensile strength, ensuring that the cable withstands physical stresses and maintains optimal performance. This fiber optic distribution cable is tailored for applications that require high bandwidth and low latency, making it perfect for data centers, Passive Optical Networks (PON), and Local Area Networks (LAN). Whether for AI data storage, cloud-based services, or enterprise networking, this fiber optic distribution cable assembly delivers consistent, high-quality performance.

The L-com FCA-6S2LCALCAR2-15 is a versatile solution for a variety of indoor networking applications. Its primary application includes data centers, where it facilitates headend termination to a fiber backbone and terminations of data center fiber rack systems. This fiber optic 6-strand distribution cable assembly supports storage and cloud-based services, AI data storage, and communications, ensuring robust and reliable connections for complex networking environments. With its exceptional build quality and reliable performance, the L-com FCA-6S2LCALCAR2-15 is a smart investment for any advanced networking setup.


Features
  • Riser (OFNR) rated jacket
  • Tight buffered subunits
  • Aramid yard strength member for long term stability
  • High tensile strength
  • Suitable for ceilings and riser areas
  • Other lengths and configurations available upon request

Application
  • Data centers
  • Passive Optical Networks (PON)
  • Local Area Networks (LAN)
  • Enterprise Networking
  • Storage and cloud based services
  • AI data storage and communications
  • Headend termination to a fiber backbone
  • Terminations of data center fiber rack system


Documents and Resources