5.25"x19" (3U) 48 Port Category 6 Feed-Thru Mini-Coupler Coupler Panel, Unshielded

Item # PR525-C6-48M
Availability
18
Price Table
Quantity Price
1 - 9 $177.99
10 - 24 $174.43
25 - 99 $170.87
100 + Call Us
Add to Cart

Description

L-com now offers a compact 3U (5.25") Rack Height 19-inch Panel that comes with 48 Category 6 Keystone style Low Profile Mini couplers installed. Same day shipping on most items; Order online today!

Features
  • 19" x 5.25" (3U) Rack panel with 48 Category 6 Keystone Low Profile Mini-couplers for high-speed data applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Silk screened port numbers simplify cable organization and tracking
  • Each panel has a black powder coat finish for durability
Application
  • LAN aggregation
  • Data center management
  • Gigabit Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov