All Prices are in US Dollars and do not include duties
L-com's LCCA9852-48 4.3-10 plug to 4.3-10 plug 48 inch cable using PE-SR141-NM is part of our full line of RF components available for same-day shipping. This L-com 4.3-10 to 4.3-10 cable assembly has a plug to plug gender configuration with 50 ohm. The LCCA9852-48 4.3-10 plug to 4.3-10 plug cable assembly operates to 6 GHz. L-com’s Non Magnetic connectors are manufactured with materials that are especially adapted to non magnetism. Our non-magnetic connectors have a higher magnetic susceptibility than existing standard connectors made of brass/nickel materials. As a result, our non-magnetic connectors are transparent to the magnetic field, which means no field distortion and a higher Signal-to-Noise Ratio (SNR).