4.3-10 Male Right Angle Low PIM Connector Solder Attachment for SPP-250-LLPL, SPO-250, SPF-250

SKU TC-250-4310M-RA-LP
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: TC-250-4310M-RALP-LC


TC-250-4310M-RA-LP 4.3-10 male right angle coaxial connector has an interface type of 4.3-10 male spp-250-llpl, spf-250, spo-250, 1/4" superflexible, pe-1/4sfhc and a 50 Ohm impedance. Pasternack's 4.3-10 male connector uses solder/solder as an attachment method. Our male 4.3-10 right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack right angle 4.3-10 male coaxial connector has a PTFE dielectric type and a VSWR of 1.35:1. The Pasternack 4.3-10 coaxial connector has a brass body with tri-metal plating. Our TC-250-4310M-RA-LP 4.3-10 right angle connector uses silver contact.

Pasternack low PIM RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. Our high-quality TC-250-4310M-RA-LP features an 80 µin body plating specification. The Pasternack TC-250-4310M-RA-LP 4.3-10 low PIM connector operates at a temperature range of -40 to 85 deg C. Our male RF connector with coaxial termination has a 0.25 dB maximum insertion loss.

This Pasternack low PIM right angle male 4.3-10 connector will ship the same business day as purchased. Our 4.3-10 right angle male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.



Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
4.3-10
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
SPP-250-LLPL
Interface Type 2
SPO-250
Interface Type 3
SPF-250