L-com

32U Network Cabinet, Quick Assembly, 23 in. depth, Signal White

SKU LCSN066632W
QTY available 5
Quantity Price
1 - 9 $995.00
10 - 24 $975.10
25 - 99 $955.20
100 + Call Us
Price $995.00

All Prices are in US Dollars and do not include duties



The L-com LCSN066632W 32U network cabinet is a strong, easy-to-assemble solution for SOHO, A/V, studio, data, IT, and telecom setups. Our floor mounted cabinet is 19 inches wide, 23 inches deep, and finished in white powder coating for a clean, professional look. This cabinet is constructed from cold-rolled steel that supports up to 1763lbs of evenly distributed equipment. This 32U cabinet meets CE, EIA/ECA-310-E, HIPAA, NEMA Rated Type-1, PCI, and RoHS standards for safety and reliability.

This network cabinet has square hole/cage nut equipment mounting rails with RU markings for quick and accurate mounting. Our adjustable equipment mounting rails move in 0.78-inch (20mm) increments to fit different equipment depths like patch panels and switches. We offer flatpack shipping for easy transport and fast setup where space is limited. This 32U cabinet comes with 30 sets of L-com cage nuts to help you get started right away.

This 23 inches deep signal white cabinet has lockable, removable side panels and reversible front and rear doors for easy access from any side. Our design includes casters for moving the cabinet and leveling feet to keep it steady once in place. We offer built-in locks on all doors and panels to keep your equipment secure.

The L-com LCSN066632W 32U network cabinet includes laser-cut fan slots on top to add cooling fans if needed. Our cabinet works with shelves, drawers, cable organizers, and blank panels to help keep everything tidy and easy to manage. We offer a reliable and flexible cabinet that fits perfectly into any network room or setup.

L-com has one of the largest in-stock selections of 19 inch network cabinets, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 32U | 23 inches deep network cabinet that meets your needs.


Features
  • Square hole/Cage nut mounting rail with RU markings and equipment mounting hardware included (30 sets of M6 screws/cage nuts).
  • Heavy duty cold rolled steel that provides strength for 1763lbs of evenly distributed equipment mounting
  • Quick assemble cabinet for IT, Telecom, and Network Equipment installations.

Application
  • Data Networking
  • IT
  • A/V
  • Servers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.