L-com

30x24x11 UL Listed Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit Bundled w/ Blank Aluminum Mount Plate Gray

SKU NB302411-KIT
QTY available 17
Quantity Price
1 - 4 $1,760.00
5 - 9 $1,689.60
10 - 24 $1,619.20
25 + Call Us
Price $1,760.00

All Prices are in US Dollars and do not include duties




Features
  • UL® Listed Molded Fiberglass Reinforced Polyester(FRP) industrial enclosure
  • 6 Stainless steel quick release latches with padlockhasps
  • NEMA Type 4 / IP66 rated*
  • Fully gasketed lid & integral mounting flange
  • Includes blank aluminum mounting plate (uninstalled &kitted with the enclosure)

Application
  • Electrical junction box
  • Indoor and outdoor installations
  • Remote Wireless LAN WiFi equipment installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.