3300 MHz - 4200 MHz 17 dBi PRO 65 Degree Sector Antenna +/-45 Slant (X-pol) - 8 x Type N Female

SKU HGPRO3517DP8-065
QTY available 10
Quantity Price
1 - 4 $393.43
5 - 9 $377.69
10 - 24 $361.96
25 + Call Us
Price $393.43

All Prices are in US Dollars and do not include duties



The HGPRO3517DP8-065 from L-com 3.5 GHz 8-port Sector PRO Antenna provides industry leading gain, side lobes suppression, and high front to back ratio. Available in 65° beamwidth with dual +/-45 slant polarization, this antenna works from 3.3 GHz – 4.2 GHz. The HGPRO3517DP8-065 has gain performance of 16 to 17.5 dBi gain and is perfectly suited for macro base station or small cell deployments.

The L-com HGPRO3517DP8-065 antenna patterns are engineered to be symmetric in both polarizations, which will minimize chain imbalance. The 8 Type N connectors make 2x2, 4x4, and 8x8 MIMO configurations possible for high speeds or multiple technology deployments. The sector antenna’s 17 dB side lobe suppression and superior 40 dB front to back ratio allows for channel (frequency) reuse and can reach high levels of spectral efficiency in the most challenging and noisy environments.

The 3300 to 4200 MHz HGPRO3517DP8-065 PRO sector antenna with 8 x N-type female connector has Universal radio brackets that are compatible with many popular radios. The antenna comes with an integrated hoisting hook for added safety and convenience. Our expert technical support and friendly, knowledgeable customer service personnel are available to assist you with your multiport macro base station antenna needs. Like our other products, the L-com HGPRO3517DP8-065 is in stock and ready to ship the same day.

Features
  • 16 to 17 dBi gain
  • Superior port isolation, cross polarization discrimination, gain, VSWR, and front-to-back
  • 3300 to 4200 MHz for world-wide markets
  • 35 dB Front to Back Ratio
  • Eight (8) N Female Connectors
  • Heavy-duty aluminum brackets with powder coated steel hardware
  • Integrated hoisting hook for added safety and convenient installation
  • Universal radio bracket with quick-release slot/clip design is compatible with many AP radios

Application
  • 3.5 GHz Citizens Broadband Radio Service (CBRS) applications
  • Extended CBRS for 4.2 GHz (EMEA and UK) use
  • Wireless LAN systems & IEEE 802.16e applications
  • Mobile WiMAX Wireless Internet Provider "cell" sites
  • SOFDMA
  • Outdoor or indoor point-to-point (PtP) or point-to-multipoint (PtMP) in CBRS band
  • For use in LTE and 5G bands n42, n43, n48, n49, n52, n77 and n78
  • 4x4 and 8x8 MIMO ready


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
±45 Deg. Slant
Minimum Frequency
3.3 GHz
Maximum Frequency
4.2 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm