L-com

3-Slot, TRB, Plug, 1000 Ohm, Terminator, No Chain

SKU LCCN10-06403-033
QTY available 654
Quantity Price
1 - 9 $121.99
10 - 24 $117.11
25 - 99 $112.23
100 + Call Us
Price $121.99

All Prices are in US Dollars and do not include duties



L-com’s LCCN10-06403-033 RF terminator is just part of a wide selection of coaxial terminator products offered for radio, antenna, and other types of RF components. This 3-slot RF terminator is generally suitable for typical use, production, laboratory test, and measurement, defense/military, etc. This 3-slot RF terminator is commonly used to terminate devices such as couplers, hybrids, circulators, and combiners.

L-com offers the TRB plug RF terminator with a 1000 Ohm impedance. This stub terminator is used to simulate future loads from an unspecified device on the data bus. Our RF terminator is available without a chain and can connect to TRB 3-lug jack. These jacks are commonly present on almost every standard bus coupler and relay device.

L-com has an in-stock selection of RF load terminator for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the RF terminator as per your requirements.


Application
  • TRB PLUG

Key Specifications

Key Specifications

Impedance
1000 Ohm
Maximum Frequency
500 MHz
Minimum Frequency
DC
Body Material
Brass
Connector Series
TRB 3-Slot
Connector Gender
Plug
Temperature, Max Operating
200 deg C
Temperature, Min Operating
-55 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.