3-Slot, TRB, Plug, 1000 Ohm, Terminator, No Chain

SKU LCCN10-06403-033
QTY available 773
Quantity Price
1 - 9 $121.99
10 - 24 $117.11
25 - 99 $112.23
100 + Call Us
Price $121.99

All Prices are in US Dollars and do not include duties



L-com’s LCCN10-06403-033 RF terminator is just part of a wide selection of coaxial terminator products offered for radio, antenna, and other types of RF components. This 3-slot RF terminator is generally suitable for typical use, production, laboratory test, and measurement, defense/military, etc. This 3-slot RF terminator is commonly used to terminate devices such as couplers, hybrids, circulators, and combiners.

L-com offers the TRB plug RF terminator with a 1000 Ohm impedance. This stub terminator is used to simulate future loads from an unspecified device on the data bus. Our RF terminator is available without a chain and can connect to TRB 3-lug jack. These jacks are commonly present on almost every standard bus coupler and relay device.

L-com has an in-stock selection of RF load terminator for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the RF terminator as per your requirements.


Application
  • TRB PLUG

Key Specifications

Key Specifications

Impedance
1000 Ohm
Maximum Frequency
500 MHz
Minimum Frequency
DC
Body Material
Brass
Connector Series
TRB 3-Slot
Connector Gender
Plug
Temperature, Max Operating
200 deg C
Temperature, Min Operating
-55 deg C