2W/20 dB RF fixed attenuator, TNC Male to TNC Female, Brass Body, DC to 3GHz

Item # LCAT7609-20
Availability
Call Us
Price Table
Quantity Price
1 - 9 $47.99
10 - 24 $46.07
25 - 99 $44.15
100 + Call Us
Add to Cart

Description

L-com carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known amount and can be used in a wide variety of applications. These attenuators pads are used when a signal needs to be reduced to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers, receivers and detectors, adjusting the signal level to a range that is optimal. Few RF components are as commonly used as fixed coaxial attenuators, and L-com carries one of the largest in-stock varieties and ships them same day. The 20 dB Fixed Attenuators LCAT7609-20 is rated to 2 Watts and operates from DC to 3 GHz. The versatile coaxial package uses TNC male to TNC female connectors.

Features
  • DC to 3 GHz Range
  • Attenuation 20 ±0.5 dB
  • 2 Watts (CW) Power
  • VSWR <1.25:1
Application
  • Precision Measurements
  • Production Systems
  • Instrumentation
  • Prototyping and Characterization