25U adjustable 4-post open frame network rack RAL9003 -Signal White

Item # LC-SW4POST25-W
Availability
20
Price Table
Quantity Price
1 - 9 $291.11
10 - 24 $279.47
25 - 99 $267.82
100 + Call Us
Add to Cart

Description

L-com’s LC-SW4POST25-W is a 19-inch-wide, 25U adjustable depth (22" to 40") 4-post open frame network rack in RAL9003-signal white. This is an open network rack with square hole/cage nut rail mounting. This 19-inch rack frame has heavy duty cold rolled steel that provides strength for securely mounting servers, switches, A/V, and other associated equipment. The 19-inch-wide 25U adjustable 4-post open frame rack offers a professional look while allowing easy cabling access and providing visibility to all mounted equipment. This 19-inch-wide network rack is a standard-sized equipment rack that is commonly used in data centers, server rooms, telecom, IT and AV installations.

The open design rack allows for better airflow and heat dissipation, which can help prevent equipment from overheating and improve overall system reliability. This 19-inch-wide open frame rack has EIA/ECA-310-E compliant mounting and can accommodate IT/network equipment types. The LC-SW4POST25-W 19-inch network rack provides standardized mounting holes and spacing, making it easy to install equipment and ensuring compatibility with a wide range of devices. This 25U adjustable 4-post open frame rack is suitable for applications such as networking, audio-visual, A/V, studios, and broadcasting.

The 19-inch-wide network rack provides a structured and organized way to mount and manage network equipment. Associated accessories can also be purchased to add vertical and horizontal cable management, shelves, and drawers. These accessories further reduce clutter, making it easier to identify and troubleshoot issues. The 19-inch-wide network rack is designed to provide maximum space efficiency, allowing you to install many network devices and equipment in a small footprint. This 19-inch relay rack is a reliable, cost-effective, and flexible solution for managing network equipment and cables, making it an essential component of any modern IT infrastructure.

L-com has one of the largest in-stock selections of 25U adjustable 4-post open frame network racks with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. This open frame rack is available in 22U, 25U, 37U, 42U, 45U, and 2 post or 4 post for different equipment installation environments. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 25U adjustable 4-post open frame rack for your requirements.


Features
  • Choose from 25U, 37U, 42U or 45U sizes
  • Threaded or Cage nut mounting options
  • Heavy duty cold rolled steel that provides strength for 1322lbs of evenly distributed equipment mounting
  • Relay/Frame Rack for Telecom and Network Equipment Mounting
Application
  • Data centers, server rooms, telecom, IT and AV installations
  • Network Infrastructure
  • LAN aggregation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov