24 dBi Parabolic Antenna 3,500-3,800 MHz N Type Connector

SKU HG3538DP-24D
QTY available 2
Quantity Price
1 - 9 $100.00
10 - 24 $96.00
25 - 99 $92.00
100 + Call Us
Price $100.00

All Prices are in US Dollars and do not include duties



Superior Performance The L-COM Brand HG3538DP-24D is 2-foot Parabolic Antenna that combines two ports with dual horizontal and vertical polarization and provides high 24 dBi gain with a 9 degree beamwidth. It is a rugged and professional quality antenna that includes 36" LMR 200 pig-tail cables with N-female connectors. This parabolic antenna is designed primarily for 2x2 MIMO point-to-point or point-to-multipoint applications in the 3.5 GHz Citizens Broadband Radio Service (CBRS) frequency band. The parabolic antenna’s moderate 25” diameter and 15” stand off height offers provides high gain with low side lobes and high front to back ratio for stable PtP links. The antenna includes a radio mounting bracket that allows attaching the radio using the predrilled holes or a hose clamp. This antenna supports LTE deployments in the CBRS 3.5 - 3.8 GHz spectrum.

Rugged and Weatherproof The 2-foot parabolic antenna features an industrial-grade powder-coated reflector, feed horn, and mounting brackets which allow 15 degree if elevation mechanical tilt and allows pipe-mount installation pipe diameter from 1.2" to 2.5". This CBRS parabolic antenna is built to withstand speeds of up to 130 mph and survive in a wide range of challenging environments.

Features
  • 24 dBi gain with 2ft dish
  • 2 x 2 MIMO dual polarization +/-90deg
  • Rugged design with heavy-duty brackets and thick powder coating for industrial and corrosive applications
  • Comes with 36” LMR 200 Pigtails and N-type Female Connectors
  • Low side lobes and high front to back
  • Compact shipping size
  • Radio bracket for direct mounting

Application
  • 3.5 GHz Citizens Broadband Radio Service (CBRS) applications
  • Wireless LAN systems & IEEE 802.16e applications
  • Mobile WiMAX Wireless Internet Provider "cell" sites
  • SOFDMA
  • Outdoor or indoor point-to-point (PtP) or point-to-multipoint (PtMP) in CBRS band


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Parabolic
Polarization
Vertical/Horizontal
Minimum Frequency
3.5 GHz
Maximum Frequency
3.8 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.7:1