2.4 GHz-2.5 GHz / 5.1 GHz-7.2 GHz, 6/6 dBi WiFi 6e 6x6 MIMO Outdoor Omni Antenna - 6 x RP-SMA Male Connector on 0.9 meter RG58 pigtail

Item # HG2471-06DPU-6RSP
Availability
15
Price Table
Quantity Price
1 - 9 $92.03
10 - 24 $88.35
25 - 99 $84.67
100 + Call Us
Add to Cart

Description

The HG2471-06DPU-6RSP WiFi 6e 6x6 MIMO Omni Antenna from L-com is a high performance omnidirectional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It features 6 (six) pigtails terminated with Reverse Polarity SMA (RP-SMA) Male connectors for 6x6 MIMO applications. It is a UV protected, outdoor rated antenna with omni-directional pattern. The HG2471-06DPU-6RSP is ideally suited for 802.11 protocols including 802.11ax as well as IoT, Zigbee and Bluetooth. The L-com high performance omni HG2471-06DPU-6RSP is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This RP-SMA male omnidirectional antenna is suitable for commercial radios and access points in public and private networks that are equipped with RP-SMA female connectors. L-com’s HG2471-06DPU-6RSP supports 2.4, 5 and 6 GHz bands. This WiFi 6e HG2471-06DPU-6RSP omni antenna with 6 RP-SMA male connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Reverse Polarity SMA (RP-SMA) Male Connector
  • 6 x Vertical Polarization
  • 6x6 MIMO Functionality
  • Outdoor Rated Omnidirectional Antenna
  • 2.4 GHz, 5 GHz, 6 GHz WiFi Bands
  • 6 dBi gain
Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • WiFi 6e (802.11ax) networks
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • IoT, Industrial IoT, Zigbee, Bluetooth, WiFi


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov