L-com

2.4 GHz-2.5 GHz / 5.1 GHz-7.2 GHz, 6/6 dBi WiFi 6e 4x4 MIMO Outdoor Omni Antenna - 4 x Type N Female Connector on 0.9 meter RG58 pigtail

SKU HG2471-06DPU-4NF
QTY available 37
Quantity Price
1 - 9 $433.99
10 - 24 $416.63
25 - 99 $399.27
100 + Call Us
Price $433.99

All Prices are in US Dollars and do not include duties



The HG2471-06DPU-4NF WiFi 6e 4x4 MIMO Omni Antenna from L-com is a high performance omnidirectional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It features 4 (four) pigtails terminated with Type N Female connectors for 4X4 MIMO applications. It is a UV protected, outdoor rated antenna with omni-directional pattern. The HG2471-06DPU-4NF is ideally suited for 802.11 protocols including 802.11ax as well as IoT, Zigbee and Bluetooth. The L-com high performance omni HG2471-06DPU-4NF is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This 4 port N Type Female omnidirectional antenna is suitable for commercial radios and access points in public and private networks that are equipped with N Male connectors. L-com’s HG2471-06DPU-4NF supports 2.4, 5 and 6 GHz bands. This WiFi 6e HG2471-06DPU-4NF omni antenna with 4 N Type Female connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • N Female Connector
  • Outdoor Rated Omnidirectional Antenna
  • 4 x Vertical Polarization
  • 4x4 MIMO Functionality
  • 2.4 GHz, 5 GHz, 6 GHz WiFi Bands
  • 6 dBi gain

Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • WiFi 6e (802.11ax) networks
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • IoT, Industrial IoT, Zigbee, Bluetooth, WiFi


Product Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
7.25 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.