L-com

2-Slot, TRB, Plug, 78 Ohm, Terminator, No Chain

SKU LCCN10-06403-010
QTY available 346
Quantity Price
1 - 9 $71.99
10 - 24 $69.11
25 - 99 $66.23
100 + Call Us
Price $71.99

All Prices are in US Dollars and do not include duties



L-com’s LCCN10-06403-010 RF terminator is just part of a wide selection of coaxial terminator products offered for radio, antenna, and other types of RF components. This 2-slot RF terminator is generally suitable for typical use, production, laboratory test, and measurement, defense/military, etc. This 2-slot RF terminator is commonly used to terminate devices such as couplers, hybrids, circulators, and combiners.

L-com offers the TRB plug RF terminator with a 78 Ohm impedance. The MIL-STD-1553 BUS terminators serve the purpose of concluding an open BUS line on a 1553 data bus. This RF terminator is available without a chain and can connect to any TRB 2-lug jack. These jacks are commonly present on various standard 1553 data bus couplers and relay devices. The resistor conforms to the specifications of MIL-R-39007, with a resistance of 78 ohms and a tolerance of +/- 1% and is designed to handle up to 2 watts of power.

L-com has an in-stock selection of RF load terminator for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the RF terminator as per your requirements.


Application
  • TRB PLUG

Key Specifications

Key Specifications

Impedance
78 Ohm
Maximum Frequency
500 MHz
Minimum Frequency
DC
Body Material
Brass
Connector Series
TRB 2-Slot
Connector Gender
Plug
Temperature, Max Operating
200 deg C
Temperature, Min Operating
-55 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.