L-com

2 MPO male w/ pins to 24 LC OM4 Multimode Fiber LGX Fan-out cassette

SKU FSP-MPM2-LC24-OM4
QTY available 21
Quantity Price
1 - 9 $147.99
10 - 24 $142.07
25 - 99 $136.15
100 + Call Us
Price $147.99

All Prices are in US Dollars and do not include duties



The L-com FSP-MPM2-LC24-OM4 is a Fan-out cassette in a LGX footprint. The FSP-MPM2-LC24-OM4 is tested and pre-terminated with two 12 Fiber Male MPO connectors leading to a 24 LC Fan-out LGX cassette. This Multimode model is designed for OM4 50/125 40GB applications. The L-com FSP-MPM2-LC24-OM4 is ideal for making connections within rack or wall mounted fiber enclosures. L-com's MPO products are fully compatible with US Conec MTP products.

Features
  • OM4 50/125 40GB Applications
  • 2x 12 Fiber MPO Male w/ pins to 24 LC Fan-out LGX Cassette
  • High Performance and Space Saving
  • Compatible with US Conec MTP Products

Application
  • Data Centers
  • Server Connectivity
  • Link Aggregation
  • Fiber Optic Network Infrastructure


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.