To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

1U 12V DC Two Fan Unit - UL, thermostat, with power cord US

SKU LC1UFNSH2TCUL12DC
QTY available 25
Quantity Price
1 - 9 $203.99
10 - 24 $195.83
25 - 99 $187.67
100 + Call Us
Price $203.99

All Prices are in US Dollars and do not include duties



The L-com LC1UFNSH2TCUL12DC 1U two fan DC unit is a cooling solution designed to mount in standard 19"" racks and cabinets. It delivers consistent airflow to help prevent overheating and maintain the performance of rack-mounted equipment. This DC fan unit runs on 12V and includes an AC to DC power cord with a NEMA 1-15P plug.

Our rack-mounted two fan operates at a quiet noise level of 46.14 dB-A, helping to minimize disruption in work environments. It includes a lighted on/off rocker switch that remains visible and easy to use, even when installed inside a fully populated rack or cabinet. This 1U 12V DC fan unit is well-suited for office spaces and server rooms, providing efficient and reliable cooling for essential systems.

We offer this 1U DC fan unit fully assembled with AC to DC power cord with NEMA 1-15P plug and is constructed from steel with a powder-coated finish . Unit fits standard 19" racks and cabinets. It ships fully assembled and is simple to install. Our LC1UFNSH2TCUL12DC two DC fan panel helps maintain airflow and prevent overheating, which can contribute to longer equipment lifespan and reduced replacement expenses. This L-com LC1UFNSH2TCUL12DC fan unit is commonly used in SOHO, A/V, studio, IT, and datacenter cabinets to support equipment performance, safety, and reliability.

L-com has one of the largest in-stock selections of DC fan units, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 1U 12V two fan DC unit with AC power cord that meets your needs.


Features
  • Lighted ON/OFF Rocker Switch
  • Quiet function
  • Easy rack-mounting to standard 19" racks and cabinets
  • 2 fans in an efficient 1U space with Thermostat
  • CFM: 260.9

Application
  • 19 Inch Cabinets and Racks