To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

1U 110V AC/EC, Four Fan Units - UL Power Cord US

SKU LC1UFNSH4ECUL
QTY available 10
Quantity Price
1 - 9 $207.99
10 - 24 $199.67
25 - 99 $191.35
100 + Call Us
Price $207.99

All Prices are in US Dollars and do not include duties



The L-com LC1UFNSH4ECUL 1U four fan AC/EC unit is a cooling solution designed to mount in standard 19" racks and cabinets. It delivers steady airflow to help prevent overheating and maintain the performance of rack-mounted equipment. This fan unit operates on 110-120V and includes an AC power cord with a NEMA 5-15P plug. Our AC/EC fan unit features an electronically commutated (AC/EC) motor that runs on AC power while functioning like a DC motor.

This rack-mounted fan panel includes four fans with built-in electronic controllers that switch AC to DC current to the motor windings, ensuring energy efficiency and control. Our 1U fan unit operates at a quiet noise level of 42.3 dB-A, minimizing disruption in office or server environments. It includes a lighted on/off rocker switch that remains visible and easy to use, even when installed inside a fully populated rack or cabinet. This 110-120V fan unit is ideal for maintaining efficient and consistent cooling in workspaces and critical systems.

We offer this 1U AC/EC fan unit fully assembled with AC power cord with NEMA 5-15P plug and is constructed from steel with a powder-coated finish. Unit fits standard 19" racks and cabinets. It ships fully assembled and is simple to install. Our LC1UFNSH4ECUL four fan AC/EC unit helps maintain airflow and prevent overheating, supporting extended equipment lifespan and reduced replacement costs. This fan unit from L-com is commonly used in SOHO, A/V, studio, IT, and datacenter cabinets to enhance equipment performance, safety, and reliability.

L-com has one of the largest in-stock selections of AC/EC fan units, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 1U 110-120V four fan AC/EC unit with AC power cord that meets your needs.


Features
  • Lighted ON/OFF Rocker Switch
  • Quiet function
  • Easy rack-mounting to standard 19" racks and cabinets
  • 4 fans in an efficient 1U space
  • CFM: 397.68

Application
  • 19 Inch Cabinets and Racks