1U (1.75") 19 Inch Panel with 12 Keystone Openings

SKU PR175B-12KS
QTY available 385
Quantity Price
1 - 9 $16.48
10 - 24 $15.82
25 - 99 $15.16
100 + Call Us
Price $16.48

All Prices are in US Dollars and do not include duties



The L-com PR175B-12KS is a 1U (1.75") 19-inch rack panel that has 12 keystone style openings and is made from 16-gauge cold-rolled steel, ensuring strength and durability. This panel is finished with a black powder coat for additional protection, making it ideal for IT, telecom, and industrial applications. L-com has the largest in-stock selection of 19-inch rack panels for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you find the right panel solution for your requirements.


Features
  • Pre-punched 1U (1.75") height 19-inch rack panel for mounting 12 keystone style jacks and couplers
  • Constructed with 16-gauge cold rolled steel for strength
  • Black powder coat finish for durability
  • Compatible with all L-com keystone jacks and couplers

Application
  • LAN aggregation
  • Data center management
  • Telecom