The L-com LC-24INSGWR-12U is a swing gate wall mount rack that is made of cold rolled steel with a durable black powder coat finishing. This wall mount rack is designed for your standard 19-inch EIA servers and networking equipment. The wall rack comes with an overall outside depth of 24in, width of 20.8in, and height of 26in.
Our rack comes with a hinged front swing gate that easily opens to a 180-degree angle for easy rear cable and equipment access. The front gate of this LC-24INSGWR-12U wall rack can be completely removed from the rack for bench assembly or maintenance and then easily returned into position. The front gate is reversible, providing pre-tapped 12-24 threaded holes on one side and square hole/cage nut on the other, to support essentially any rack-mounted equipment. Rack-mount spaces are clearly stenciled and numbered.
L-com’s 12U wall mount rack is compliant with CE, RoHS, DIN 41494, EIA/ECA-310-E, IEC-60297-3-100 ratings and can hold a load capacity of 110 lbs. This LC-24INSGWR-12U swing gate rack comes with all assembly hardware and wall and equipment mounting hardware, including 10 x M6 cage nuts, 10 x M6 screws, 10 x 12-24 screws, 4 x M6 washers, and 4 X M6 wall mounting screws for hassle-free installation. Assembly is required; the product comes flat-packed.
L-com stocks a wide selection of swing gate wall mount racks for SOHO, A/V, studio, data center, and IT closet/ wiring rooms industries that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 12U network racks as per your requirements.
Features
- SAVE SPACE: The open wall-mount network rack can be used for network closets, retail locations, classrooms, offices, warehouses and any areas where space is limited, and routine access to equipment is necessary.
- CONVENIENT ACCESS: The front hinged rack swings out to allow easy rear access to equipment and cabling during and after installation. A revisable front gate opens, left or right.
- EASY INSTALLATION: The Swing Gate rack ships flat packed and is easy to assemble. Includes: 10 x M6 Screws;10 x M6 Washers;10 x M6 Cage Nuts;4 x Anchors;10 x 12-24 screws. Rack spaces are clearly marked and numbered for easy reference
- HEAVY DUTY: The swing gate rack is made from robust cold rolled steel with a durable, black powder coated finish. The maximum load capacity 110lbs.