L-com's LCSMT6812B is a mid-depth floor cabinet that provides a structured and organized way to mount and manage network equipment. The heavy-duty cold-rolled steel material of this cabinet allows for the secure mounting of servers, switches, A/V, and other related devices. With an equipment weight capacity of 1000 lbs, this 12U network cabinet can effectively organize hardware, ensuring a stable network installation environment. This mid-depth floor network cabinet is available in a 12U rack unit with a depth of 33 inches (840mm), which can accommodate a wide range of devices.
Our mid-depth floor cabinet is designed to provide maximum space efficiency, allowing you to install many network devices and equipment in a small footprint. The black powder-coated enclosure with removable side panels and the perforated front door offer access for easy servicing. This LCSMT6812B cabinet has laser-cut venting slots and cable access knockouts. The 19-inch width mid-depth floor cabinet from L-com comes fully assembled on a pallet due to size. (There may be an additional fee for locations with no loading dock, with otherwise limited access, and/or in residential/remote areas.)
This 12U cabinet includes (24) M6 screws, (24) M6 washers, (24) M6 cage nuts, and (2) pairs of keys. The mid-depth floor cabinet from L-com is an essential component of any modern IT infrastructure because it offers a dependable, affordable, and adaptable solution for managing network components and cables. This 19-inch mid-depth floor cabinet provides standardized mounting holes and RU spacing. Our LCSMT6812B cabinet has square hole/cage nut type equipment rail, and the mounting rails have appropriate RU markings. Additional 19-inch mid-depth floor cabinet specs and dimensions for this component can be found on its downloadable PDF specification datasheet.
The mid-depth floor cabinet perforated ventilation and laser-cut fan slots can accommodate fans to help cool your networking equipment. This also allows for better airflow and heat dissipation, which can help prevent equipment from overheating and improve overall system reliability. Our 19-inch width (black) mid-depth cabinet is a standard-sized equipment mount used in data rooms, server rooms, studios, telecom, IT, and A/V installations. This 12U network cabinet from L-com is lockable and has removable side panels for easy access to cabling. The LCSMT6812B vertical mounting rails of this mid-depth cabinet are adjustable in 1/4" increments for equipment depths from 3 to 30 inches to accommodate switches, patch panels, and other network equipment.
L-com offers an excellent selection of 19-inch width (black) mid-depth cabinets with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 12U network cabinet for your needs, including more information on related products. If you have any inquiries about our mid-depth floor mount cabinet or other components, please contact our experienced technical support and sales teams.
Features
- CONVENIENT EQUIPMENT INSTALL: Rails are adjustable from 3 to 30 inches, ideal for server applications
- HEAVY-DUTY MOBILITY: Cabinet holds up to 1000 lbs; casters allow you to roll the cabinet into place and use adjustable leveling feet for final setup
- COOL: Perforated doors aid airflow and top fan slots allow you to install fans
- SECURE: Locks on front and rear doors and side panels thoroughly secure your equipment
- ASSEMBLED: The cabinets arrive fully assembled on a pallet due to size constraints; extra shipping charges may apply.
- Mid Depth cabinets are compliant with: CE, EIA/ECA-310-E, HIPAA, NEMA Rated Type-1, PCI
Application
- IT
- WAN/LAN
- A/V
- Networking