L-com

12 cores Fiber Ribbon Fan-Out Kit with 12 Color 0.9mm 1M PVC empty tube

SKU FCA-FOK12091P
QTY available 49
Quantity Price
1 - 24 $38.79
25 - 49 $36.85
50 - 99 $34.91
100 + Call Us
Price $38.79

All Prices are in US Dollars and do not include duties



The FCA-FOK12091P from L-com is a buffer tube fan-out kit for use with 12 fiber bulk cable. The L-com FCA-FOK12091P fan-out branches the fibers from a buffer tube out to individual fibers which can then be terminated with the desired connector type. The FCA-FOK12091P is a compact and easy to install solution for field installing a fan-out in your network. The L-com FCA-FOK12091P is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • 12 Fiber Buffer Tube Fan-Out Kit
  • 12 Colored .9mm PVC Buffer Tubes
  • Compact and Easy to Install Fan-Out Solution

Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.