L-com

Bulgin 10A/6A Crimp Contact Socket For PXP6000/PXM6000 and PXP7000/PXM7000 Series Power Connector (pack of 10)

SKU SA3544/S
QTY available 50
Quantity Price
1 - 24 $21.19
25 - 49 $20.13
50 - 99 $19.07
100 + Call Us
Price $21.19

All Prices are in US Dollars and do not include duties



Bulgin's SA3544/S 10A/6A crimp contact socket from L-com is compatible with PXP6000/PXM6000 and PXP7000/PXM7000 series power connectors. It comes in a pack of 10 for efficient and reliable electrical connections. This SA3544/P 10A/6A crimp contact socket is suitable for industries such as telecom, security systems, data centers, emergency and backup power systems, medical devices, renewable energy, and outdoor or harsh environments.

L-com has one of the largest in-stock selections of crimp contact sockets, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the crimp contact socket fits for PXP6000/PXM6000 and PXP7000/PXM7000 series power connectors that meets your needs.


Features
  • Solder and Crimp Contact Accessories for PXP6000, PXM6000, PXP7000, PXM7000 Series Power Connectors
  • All Contacts supplied in packs of 10
  • Available as Pin or Socket, Crimp or Solder in all current ratings
  • 16A Contacts suitable for 2, 3 Contact connectors
  • 10A/6A Contacts suitable for 8, 10 Contact connectors (rated at 10A for 8 Contact, 6A for 10 Contact)
  • 3A/2A Contacts suitable for 16, 22, 32 Contact connectors (rated at 3A for 16 Contact, 2A for 22, 32 Contact)
  • Connector Extraction Tools, Contact Carrier Removal Tool, Crimping Tools, Positioners all available separately if required

Application
  • Telecom
  • Security Systems
  • Data Centers
  • Emergency & Back up Power Systems
  • Medical Devices
  • Renewable Energy
  • Outdoor/Harsh Environment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.