75 Ohm 12G SDI 1.0/2.3 Male to 1.0/2.3 Male Cable Assembly using 4855R-BK Coax, 6 FT

SKU LCCA30733/BK-FT6
QTY available 15
Quantity Price
1 - 24 $46.59
25 - 49 $44.26
50 - 99 $41.93
100 + Call Us
Price $46.59

All Prices are in US Dollars and do not include duties



L-com's LCCA30733/BK-FT6 is a 75 Ohm 12G SDI 1.0/2.3 Male to 1.0/2.3 Male cable assembly using 4855R-BK coax, 6 FT and ships same-day. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to BNC cable assembly has a male to male gender configuration with 75 Ohm flexible 4855R-BK series coax and operates to 12 GHz. The shielding of this BNC cable is comprised of aluminum polyester. This LCCA30733/BK-FT6 offers 4K and Ultra-HD quality signals with data transfer rates of 12 Gb/s for high resolution uncompressed video signal transmission. These 12G SDI products meet SMPTE Standard 2082-1 and are backwards compatible with 2081-1.

Custom versions of this 1.0/2.3 Male to 1.0/2.3 Male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30733/BK-FT6 L-com 75 Ohm 12G SDI 1.0/2.3 Male to 1.0/2.3 Male Cable Assembly using 4855R-BK Coax, 6 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.

Features
  • Meets SMPTE ST 2082-1
  • Backwards Compatible with 2081-1
  • 12Gb/s Transmission
  • Cost Effective

Application
  • 12G-SDI, Video, and Broadband UHDTV
  • Broadband Internet Delivery
  • Broadcast A/V
  • 4K/8K Video Equipment
  • Medical Equipment Requiring High Speed Video
  • HD Cameras


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
1.0/2.3
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
75 Ohm
Connector 2 Series
1.0/2.3
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
75 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
4855R-BK-LC
RF Cable Type
4855R-BK
RF Cable Impedance
75 Ohm
Length, Max
72 inches