L-com

1-Meter Interval SMF 9/125 Simplex Fiber Cable 3.0mm OD Black Tactical Usage

SKU FOB30SNGTKS-M
QTY available 233
Quantity Price
1 - 24 $2.39
25 - 49 $2.27
50 - 99 $2.15
100 + Call Us
Price $2.39

All Prices are in US Dollars and do not include duties



L-com's FOB30SNGTKS-M is a single mode, 9/125 simplex bulk cable. It features low water peak attenuation fiber, for deployments of CWDM and standard single mode services. The outer diameter of the cable is 3.0mm. This Military Tactical fiber cable complies with Military requirements for impact and crush resistance. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • Single Mode (9/125um) Simplex bulk cable
  • Black jacket color with 3.0mm OD
  • Cable meets Military requirements for crush and impact resistance
  • Rugged jacket protects against cuts, abrasions and chemicals

Application
  • Harsh environment applications
  • Industrial Ethernet
  • Military networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.