L-com

1-Meter Interval OM3 MMF 50/125 Duplex Fiber Cable 3.0mm OD Bend-Insensitive Aqua OFNP

SKU FOBBI30OM3PAZ-M
QTY available 1725
Quantity Price
1 - 24 $1.97
25 - 49 $1.87
50 - 99 $1.77
100 + Call Us
Price $1.97

All Prices are in US Dollars and do not include duties



L-com's FOBBI30OM3PAZ-M is an OM3 50/125 bulk cable with duplex zipcord construction. The cable is constructed with bend-tolerant fiber, which allows for tighter bend radius installations without additional attenuation. The outer diameter of the fiber cable is 3.0mm, and is compatible with all standard fiber optic connectors. The aqua-colored jacket is flame-retardant, plenum-rated (OFNP), which makes this cable ideal for deployments in data centers and other areas where regulations call for this rating. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • OM3 Multimode (50/125um) Duplex bulk cable
  • Aqua jacket color with 3.0mm OD
  • OFNP (Plenum rated) jacket is suitable for installation into air Plenum spaces

Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables
  • Fiber to the Home


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.