L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Wireless APs/Routers/Adapters  >  Wireless Networking  >  Ubiquiti  >  WiFiStation  >  UB-WS-EXT

WifiStation-EXT 1000mW USB adapter with external antenna


WiFi Station USB 1000mW
Roll over image to zoom in
L-com Item # UB-WS-EXT

List Price$31.09
Your Price 1 +$31.09
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different wireless adapter 

Introducing WifiStation EXT, powerful and versatile tools that are capable of connecting to WiFi networks 100+ meters away at 150+ Mbps speeds. Built-in Hi-Gain MIMO Antenna for long-range connectivity. Revolutionary performance in a compact and efficient design.



This item is non-cancelable / non-returnable.


L-com Item #UB-WS-EXT
ManufacturerUbiquiti
Mfg.'s Item #UB-WS-EXT
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Supports 802.11b/g/n, up to 150Mbps
  • Up to 1 Watt of RF power
  • USB 2.0, Micro-B Connector w/4m of cable
  • External RP-SMA port and 6dBi omni (included)
Applications:
  • WLAN
  • WiFi
  • WISP
Accessories for this product . . .

Similar Products

L-com 2.4 GHz 802.11b/g/n Outdoor USB Wireless Adapter Kit with 4 dBi Antenna                       L-com 2.4 GHz 802.11b/g/n Outdoor USB Wireless Adapter Kit with 4 dBi Antenna
Your Price: $86.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed WifiStation-EXT 1000mW USB adapter with external antenna
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845