Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Wireless Networking  >  Wireless Networking  >  Ubiquiti  >  NANOSTATION  >  UB-NS2

Ubiquiti® NanoStation 2 802.11b/g Access Point

   Features
  • Used to create or connect to an 802.11b/g wireless network
  • Includes PoE injector
  • Features RP-SMA connector
  • External system status LEDs
  • RoHS compliant
Ubiquiti® NanoStation 2 802.11b/g Access Point
Click image to zoom Click image(s) to zoom
List Price 
$79.00
Your Price1 +$79.00
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

The Ubiquiti NanoStation 2 802.11b/g access point is perfect fro all your WLAN applications that require a robust, high power solution. The NS2 features an outdoor range of over 15Km (base station antenna dependant) and integrated 10 dBi dual polarity antenna. The NS2 can be mounted to a pole, window or wall and features an integrated RP-SMA connector. Order online today!

US/INTERNATIONAL USAGE:
Note the model offered on this page is for International Use Only. To order the US version, please contact L-com sales. Add -US to model number for US version.


   Details
L-com Item #UB-NS2
ManufacturerUbiquiti
Mfg.'s Item #UB-NS2
UPC # (More)822335072299
RoHS StatusSee Manufacturer (More)

   Applications
  • WLAN
  • WiFi
  • WISP
  • Wireless Ethernet
Datasheets
Catalog Page

Accessories for the Ubiquiti® NanoStation 2 802.11b/g Access Point
RP-SMA Plug to N-Male, Pigtail 4 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 4 ft 195-Series
RP-SMA Plug to RP-SMA Jack, Pigtail 10 ft 195-Series
RP-SMA Plug to RP-SMA Jack, Pigtail 10 ft 195-Series
N-Male to RP-SMA Plug 400 Series Assembly 2.0 ft
N-Male to RP-SMA Plug 400 Series Assembly 2.0 ft
14x12x7 Inch 120 VAC Weatherproof Enclosure with Solid State Fan Controller
14x12x7 Inch 120 VAC Weatherproof Enclosure with Solid State Fan Controller
18x16x8 Inch 120 VAC Weatherproof Enclosure with Heater and Cooling Fan
18x16x8 Inch 120 VAC Weatherproof Enclosure with Heater and Cooling Fan

Customers who bought the Ubiquiti® NanoStation 2 802.11b/g Access Point product also bought . . .
Ubiquiti® BULLETM5HP 5 GHz High Power Access Point
Ubiquiti® BULLETM5HP 5 GHz High Power Access Point
5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna, 5-Pack
5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna, 5-Pack
4-40  D-Sub Hardware Hex Standoffs, .195 inch Hex, Pkg/50
4-40 D-Sub Hardware Hex Standoffs, .195 inch Hex, Pkg/50
Modular Coupler, RJ45K (8x8K), Straight, 30µ, Black, Deluxe Panel
Modular Coupler, RJ45K (8x8K), Straight, 30µ, Black, Deluxe Panel
F Type Compression Plug for RG6
F Type Compression Plug for RG6
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Ubiquiti® NanoStation 2 802.11b/g Access Point
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845