Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Wireless APs/Routers/Adapters  >  Wireless Networking  >  Planet  >  WNAP-3000PE  >  WNAP-3000PE

Planet 802.11n Enterprise PoE Access Point

   Features
  • IEEE 802.11n draft 2.0 compliant with IEEE 802.11b/g
  • Supports PoE port (IEEE 802.3af compliant)
  • Strong network security with WEP, WPA(PSK), 802.1x authentication
  • With 3 detachable RP-SMA connectors for expanding of external antenna connection distance
  • Five operation modes selectable: AP / AP Client / Wireless Bridge / Multiple Bridge / Repeater
Planet 802.11n Enterprise PoE Access Point
Click image to zoom Click image(s) to zoom
List Price 
$169.99
Your Price1 +$169.99
Quantity  
Availability: Expected
7/10/2013



Similar Products
2.4 GHz 802.11n Outdoor CPE Wireless Access Point                                                   2.4 GHz 802.11n Outdoor CPE Wireless Access Point
Your Price:   $69.99
Availability:   In Stock
    More Info
Netgear ProSafe Wireless-N Access Point w/PoE                                                       Netgear ProSafe Wireless-N Access Point w/PoE
Your Price:   $199.00
Availability:   7 Days
    More Info
Wireless-N Indoor AP/Bridge with Gigabit 802.11b/g/n                                                Wireless-N Indoor AP/Bridge with Gigabit 802.11b/g/n
Your Price:   $129.00
Availability:   14 Days
    More Info
 

PLANET WNAP-3000PE is an Enterprise PoE access point with advanced management features, superior encryption standard but been cost effective. The built-in IEEE802.11n 3 Tx (Transmit chains) / 3 Rx (Receive chains) MIMO technology enables the data rate up to 300Mbps and is compatible with IEEE 802.11b/g devices.

Emphasizing on the enterprise demand, the WNAP-3000PE enhances security and management features including multiple SSID, IEEE 802.1Q VLAN support, WPA support, RADIUS MAC authentication, rogue AP detection and etc. The WNAP-3000PE provides one 1000Mbps-Giga LAN port compliant with 802.3af PoE standard, therefore it can be installed anywhere without the constraint of power socket by just connecting with PLANET PoE Switch that supplies both power and data to it via the RJ-45 cable. Provided multiple reversed-polarity SMA male antenna connectors, the WNAP-3000PE is allowed to connect the suitable external antenna and booster for right wireless environment such as in warehouse, campus or enterprises.

   Details
L-com Item #WNAP-3000PE
ManufacturerPlanet Technology Corporation
Mfg.'s Item #WNAP-3000-PE
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • WLAN
  • WiFi
  • SOHO
  • Hot Spot
Catalog Page

Accessories for the Planet 802.11n Enterprise PoE Access Point
Netgear WNAP210-100NAS ProSafe Wireless-N Access Point
Netgear WNAP210-100NAS ProSafe Wireless-N Access Point
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Planet 802.11n Enterprise PoE Access Point
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845