Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Wireless Networking  >  Wireless Networking  >  Netgear  >  WLAN-WG111  >  WLAN-WG111

Netgear 54Mbps USB 2.0 to 802.11g Adapter


Netgear 54Mbps USB 2.0 to 802.11g Adapter

Click image to zoom Click image(s) to zoom
L-com Item # WLAN-WG111

List Price
$53.00
Your Price 1 +$53.00
Availability:
5/20/2013
Quantity  

Need a different wireless adapter? 

Netgear's 54 Mbps Wireless USB 2.0 Adapter provides wireless access to your desktop or notebook PC through the computer's USB port. Optimized for use with the 54 Mbps Wireless Router, it enables you to download large files, video conference, distribute and play high quality digital movies, photos and MP3s without the effort and expense of running cables.

L-com Item #WLAN-WG111
ManufacturerNetGear
Mfg.'s Item #WG111US
UPC # (More)606449041255
RoHS StatusSee Manufacturer (More)
Features:
  • Used to connect PCs and Laptops with a USB port to an 802.11b/g network
  • Provides compact portability in a sleek design
  • Supports office roaming for notebook PC users for shared Internet access
  • Plug and play installation
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Applications:
  • WLAN
  • Wireless Ethernet
  • Hotspots
  • SOHO
Similar Products In Stock

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845