L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Wireless APs/Routers/Adapters  >  Wireless Networking  >  EnGenius  >  ENH Series  >  EN-ENH500

Long Range 11n 5GHz Wireless Bridge/AP


AP/CB/ 600mW, Int 13dBi Ant
Roll over image to zoom in
AP/CB/ 600mW, Int 13dBi Ant AP/CB/ 600mW, Int 13dBi Ant AP/CB/ 600mW, Int 13dBi Ant
L-com Item # EN-ENH500

List Price$107.30
Your Price 1 +$107.30
Availability: Call Us
Quantity  
 
ENH500 is a high-speed long-range outdoor 802.11n Wireless Access Point (WAP) / Bridge that operates on 5GHz band. It is compliant with the IEEE802.11 a/n standard and features a MIMO (Multiple In/Multiple Out) antenna design delivering a wireless data rate of up to 300Mbps.

The ENH500 Long-Range Wireless-N Outdoor Client Bridge / Access Point operates in the 5GHz 802.11a/n wireless frequency spectrum and thus avoids interference from 2.4GHz signals to deliver a more stable connection for applications such as streaming video from IP video cameras. Utilizing its integrated internal 13dBi antenna and its high power output of up to 600mW, the ENH500 delivers higher throughput across an extended range making it an ideal CPE offering for a Wireless Internet Service Provider.

ENH500 also features a robust security feature set that includes support for 64/128/256-bit WEP encryption, WPA/WPA2 Personal and Enterprise encryption, 802.1x authentication, hidden SSID and MAC address filtering. Together with multiple operation modes, the ENH202 is the best solution to build a high-speed, stable and highly secure outdoor wireless link between buildings or connecting outdoor digital sign to the office.

Key Differentiators

  • High-Power Long Range wireless coverage
  • Maximum 600mW Power output ensures robust signal overcoming long distances barrier
  • 5GHz for minimal interference
  • A High performance three time as fast as wireless G. The Maximum wireless connection rate is up to 150 Mbps. Backward compatible to wireless b/g network. Integrated Dual Polarity Antenna Design
  • Selectable vertical or horizontal antenna polarity to avoid interference and Maximize performance Design for Outdoor Deployment
  • IP55 waterproof housing against rain, moisture High wireless data rate up to 300Mbps
  • Compliant with 802.11n standard for connection rate up to 300Mbps - 6x the speed of similar 802.11g devices and backward compatible to 11g Internal High-Gain Directional Antenna.
  • With built-in 13 dBi antenna gives you long range reach PoE kit & mounting kit provides easy installation
  • Included power adapter, PoE injector, mast mount strap, cable accessories.


L-com Item #EN-ENH500
ManufacturerEnGenius
RoHS StatusSee Manufacturer (More)
Features:
  • Maximum High power output to ensure robust long-range coverage
  • WEP/WPA/WPA2 wireless encryption to ensure security of the wireless network
  • Dual polarity antenna design to minimize interference
  • IP55 waterproof wall-mount housing specifically designed for outdoor deployment
  • PoE injector and a convenient mast mounting strap included for ease of installation
Applications:
  • Point to Point Applications
  • Outdoor video IP camera Applications
  • Wireless clients
Similar Products

High-Powered, Long-Range Dual Band Wireless N600 Indoor AP/ CB                                      High-Powered, Long-Range Dual Band Wireless N600 Indoor AP/ CB
Your Price: $218.40
Availability: 14 Days
More Info
High-Powered, Long-Range 5 GHz Wireless N300 Outdoor Access Point                                   High-Powered, Long-Range 5 GHz Wireless N300 Outdoor Access Point
Your Price: $107.48
Availability: 14 Days
More Info
High-Powered, Long-Range 5 GHz Wireless N300 Outdoor Client Bridge                                  High-Powered, Long-Range 5 GHz Wireless N300 Outdoor Client Bridge
Your Price: $101.11
Availability: 14 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Long Range 11n 5GHz Wireless Bridge/AP
© Infinite Electronics International, Inc.
an Infinite company