L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Wireless APs/Routers/Adapters  >  Wireless Networking  >  AvaLAN Wireless  >  AVL 4.9 GHz Series

AvaLAN Wireless 4.9 GHz Ethernet Radios and Wireless Bridges


The 4.9GHz band is coveted for its low background noise and the FCC licenses this spectrum to municipalities for public safety applications. The AvaLAN 4.9GHz Ethernet radio is fully optimized for video surveillance applications which ensures peak performance. The AW49200 can also be configured for operation in the unlicensed 5GHz bands as needed.

4.9 GHz Outdoor Ethernet Radio 200Mbps Wireless Ethernet Access Point 4.9 GHz Outdoor Ethernet Radio 200Mbps Wireless Ethernet Access Point Quantity   
Item # AVL-AW49200HTA 
List Price $1,007.82  Price Breaks  Availability  Call Us

4.9 GHz Outdoor 200 Mbps Wireless Ethernet Bridge 4.9 GHz Outdoor 200 Mbps Wireless Ethernet Bridge Quantity   
Item # AVL-AW49200HTP-PAIR 
List Price $1,987.10  Price Breaks  Availability  Call Us

4.9 GHz Outdoor 200 Mbps Wireless Ethernet Panel Subscriber Unit 4.9 GHz Outdoor 200 Mbps Wireless Ethernet Panel Subscriber Unit Quantity   
Item # AVL-AW49200HTS 
List Price $1,007.82  Price Breaks  Availability  Call Us



More Ideas
4.9 GHz 7 dBi Omnidirectional Antenna                                                                                                                                                                                                                         4.9 GHz 7 dBi Omnidirectional Antenna
 Your Price:   $124.63
Availability:     In Stock
    More Info
4.9 GHz Wireless Dish Antenna                                                                                                                                                                                                                                 4.9 GHz Wireless Dish Antenna
 Your Price:   $312.60