L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Wireless APs/Routers/Adapters  >  Wireless Networking  >  Planet  >  WDAP Series  >  PT-WDAP-8350

600Mbps Dual Band 802.11n IP66 Rated Outdoor Wireless CPE


600MBPS DUAL BAND OUTDOOR CPE
Roll over image to zoom in
600MBPS DUAL BAND OUTDOOR CPE 600MBPS DUAL BAND OUTDOOR CPE 600MBPS DUAL BAND OUTDOOR CPE 600MBPS DUAL BAND OUTDOOR CPE 600MBPS DUAL BAND OUTDOOR CPE
L-com Item # PT-WDAP-8350

List Price$967.09
Your Price 1 +$967.09
Availability: Call Us
Quantity  
 
Powerful Dual-Band Outdoor WLAN Solution

Planet's WDAP-8350 comes with a high transmission power of 500mW which can bridge two remote nodes in the 5GHz frequency band and provides clients with 2.4GHz wireless access over longer distance range. Its fully-protected hardware design makes it capable to ward off direct lightning strikes and unpredictable harsh weathers. Furthermore, the WDAP-8350 adopts the high-class Qualcomm Atheros SoC (System-on-a-Chip) and Dual-OS Backup mechanism that provide higher stability to meet the stringent requirements of outdoor solution.

All-Weather Rugged Protection

With the IP66-rated aluminum housing, Surge Arrester, Heater design and wide-ranging operating temperature from -40 to 70 degrees C, the WDAP-8350 can perform normally under rigorous weather conditions, including thunderstorms, and hot and cold climates, thus maintaining the connection as stable as that in the general environments.

More Flexible for Outdoor Environments

With its dual-RF design and by connecting optional specific types and higher gain antennas to its N-Type antenna connectors, the WDAP-8350 can adapt to various applications including connecting IP cameras at multiple locations to the security control center to deploy a surveillance system, or relaying the wireless signal from the urban to the suburban to provide wireless internet service to rural residents simultaneously. With the WDAP-8350, an outdoor wireless infrastructure can be speedily deployed, thus realizing the setting up of an outdoor, long-distance, dual-purpose unit.

Seamless Failover and Roaming

In the actual user experience, a redundant setup is important in that,the WDAP-8350 enables the auto failover mechanism to activate by using dual images (Dual-OS) while if the active OS fails, it can immediately switch to the standby OS. That can eliminate the difficulty of real-time support in long distance and make failover as simple as possible. Furthermore, it enhances handover of clients between APs by improving the handshaking process to promote better performance, thus reducing the handoff times between APs and associated clients, which means it can quickly handover to the nearby AP without any disconnection. Benefiting from the auto-backup and fast roaming, the WDAP-8350 is able to achieve a non-disruptive path failover and seamless roaming.

Easy Deployment and Management

Compliant with IEEE 802.3at PoE+ (Power over Ethernet) standard, the WDAP-8350 can be powered by a single UTP cable besides providing data transmission. It thus reduces the needs of extra cables and dedicated electrical outlets which are difficult to reach in outdoor environment. It enables the wireless LAN deployment to become more flexible and worry-free from the power outlet locations. Moreover, with the Planet Smart Discovery Utility, the WDAP-8350 is convenient to be configured remotely and with the Wireless Location Management, it is easy to locate online clients’ information.



L-com Item #PT-WDAP-8350
ManufacturerPlanet Technology Corporation
Mfg.'s Item #WDAP-8350
Features:
  • Compliant with IEEE 802.11n 2T2R MIMO with backward compatible with 802.11a/b/g standard
  • Simultaneous 2.4GHz and 5GHz wireless connectivity
  • Built-in 4 N-Type (Female) antenna connectors
  • High output power of up to 500mW with multiple adjustable transmit power control
  • IP66 aluminum case
Applications:
  • Outdoor network infrastructure
  • Harsh environments and industrial wireless applications
  • Long distance wireless applications
  • Wireless backhaul links
Similar Products

1200Mbps 802.11ac Dual Band Wall Plug WiFi Range Extender                                           1200Mbps 802.11ac Dual Band Wall Plug WiFi Range Extender
Your Price: $62.59
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 600Mbps Dual Band 802.11n IP66 Rated Outdoor Wireless CPE
© Infinite Electronics International, Inc.