L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Wireless APs/Routers/Adapters  >  Wireless Networking  >  Planet  >  WNAP Series CPEs  >  PT-WNAP-7335

5GHz 300Mbps 802.11a/n Outdoor Wireless CPE w/2 RP-SMA Connectors


5GHz 300MBPS OUTDOOR CPE
Roll over image to zoom in
5GHz 300MBPS OUTDOOR CPE 5GHz 300MBPS OUTDOOR CPE 5GHz 300MBPS OUTDOOR CPE 5GHz 300MBPS OUTDOOR CPE 5GHz 300MBPS OUTDOOR CPE
L-com Item # PT-WNAP-7335

List Price$123.56
Your Price 1 +$123.56
Availability: Call Us
Quantity  
 
PLANET WNAP-7335 is designed to provide a highly-stable, better performance and cost-effective wireless solution in outdoor backhaul deployment. It offers significant range and excellent throughput compared to the traditional 802.11a wireless device while using the same transmission power. Via the adjustable output power which can be up to 500mW and RP-SMA antenna connectors, it can directly connect with various high gain antennas to extend wider coverage for outdoor long-ranging application and better noise immunity effect, thus increasing the real performance reaching over 100Mbps at 5km of long distance connection.

The WNAP-7335 supports multiple wireless communication connectivities, including AP/Router, WDS PtP, WDS PtMP and WISP modes, that meet various application requirements to enable users to gain more comprehensive experience. It also helps users to easily build wireless network and extend the wireless range of the existing wireless network.

The WNAP-7335 supports WEP, WPA / WPA2, WPA-PSK and WPA2-PSK wireless encryptions, the advanced WPA2-AES mechanism and 802.1x RADIUS authentication, which can effectively prevent eavesdropping by unauthorized users or bandwidth occupied by unauthenticated wireless access. Furthermore, any users are granted or denied access to the wireless LAN network based on the ACL (Access Control List) that the administrator pre-established.

By using 5GHz frequency band, the WNAP-7335 can easily avoid much interference coming from the environment where there are a maximum of 24 non-overlapping channels. Therefore, the WNAP-7335 is definitely suitable for such applications as IP surveillance, backhaul link of building to building and backbone of public service. Additionally, the self-healing/schedule reboot capability keeps connection alive all the time.

The WNAP-7335 is perfectly suitable to be installed in outdoor environments and harsh locations. With IP55 and outdoor UV resistance enclosure, the WNAP-7335 can perform normally under rigorous weather conditions. With the proprietary Power over Ethernet (PoE) design, the WNAP-7335 can be easily installed in the areas where power outlets are not available.

With user-friendly Web UI and the Planet Smart Discovery Utility, the WNAP-7335 is easy to install, even for users who never experience in setting up a wireless network. Furthermore, with the PLANET Dynamic DNS service and SNMP-based management interface, the WNAP-7335 is convenient to be managed and configured remotely.



L-com Item #PT-WNAP-7335
ManufacturerPlanet Technology Corporation
Mfg.'s Item #WNAP-7335
RoHS StatusSee Manufacturer (More)
Features:
  • Compliant with IEEE 802.11n wireless technology capable of up to 300Mbps data rate
  • Built-in RP-SMA antenna connectors
  • High Output Power up to 500mW with multiply-adjustable transmit power control
  • IP55 enclosure
  • Passive Power over Ethernet design
Applications:
  • Outdoor wireless connections between buildings
  • IP surveillance facilities
  • Wireless coverage in wide open spaces
Accessories for this product . . .

Similar Products

Long-Range Wireless 5 GHz Outdoor AP/Bridge                                                         Long-Range Wireless 5 GHz Outdoor AP/Bridge
Your Price: $132.38
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 5GHz 300Mbps 802.11a/n Outdoor Wireless CPE w/2 RP-SMA Connectors
© Infinite Electronics International, Inc.