L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Wireless Networking  >  L-com  >  CPE Series  >  WLAN-LCCPE516-1

5 GHz 802.11a/n Outdoor CPE MIMO Access Point


RDIO,WIRELESS CPE 802.11a/n
Roll over image to zoom in
RDIO,WIRELESS CPE 802.11a/n RDIO,WIRELESS CPE 802.11a/n RDIO,WIRELESS CPE 802.11a/n RDIO,WIRELESS CPE 802.11a/n
L-com Item # WLAN-LCCPE516-1

List Price$88.08
Your Price 1 +$88.08
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Today's wireless market, more specifically the outdoor wireless market, continues to demand higher transmit power, greater dependability and advanced feature sets, all while keeping the client-side cost down. The WLAN-LCCPE516-1 was developed for the unlicensed 5.8 GHz ISM band. The WLAN-LCCPE516-1 is an all-in-one cost-effective, weatherproof wireless device featuring high output power as well as all the essential features for both operating as an Access Point or a CPE Client. This dual approach offers greater flexibility and reduced inventory stock as this unit can perform all that is required for establishing reliable wireless networks. The WLAN-LCCPE516-1 is unique in that it includes a dual-polarity 16 dBi directional antenna for any point-to-point connection and when more power or coverage is required you can bypass the integrated antenna and connect a higher gain antenna to its (2) RP-SMA Jack connectors.

Dependability

The WLAN-LCCPE516-1 is weatherproof and will meet a minimum of an IP55 rating to ensure that the high performance electronics remain protected from dust and water and thus providing years of trouble-free service. Without sacrificing water tightness, it provides easy access to the PoE connection as well as a hardware reset button without the need for special tools or equipment. The LED status bar on the side of the unit aids in configuration, for added convenience.

Security

Security has always been a concern for wireless networks. Knowing this, the WLAN-LCCPE516-1 was developed with all the latest enhancements in wireless security but also with backwards compatibility to fit into pre-existing networks. The WLAN-LCCPE516-1 features WPA, WPA2, WPA-PSK, 802.1x as well as other security features to best meet your specific needs. Not only does the CPE support impressive throughput but you can rest assured that your high speed data is secure as well.

For additional information and complete specifications, click the Data Sheet link in the Downloads section.

Note:
The latest firmware updates are available in the Specs section.



This item is non-cancelable / non-returnable.


L-com Item #WLAN-LCCPE516-1
ManufacturerL-com
UPC # (More)822335132672
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • IP55 Rated Enclosure
  • IEEE 802.11a and 802.11n Compliant
  • Adjustable output power
  • Up to 40dBm total output power (EIRP)
  • Selectable 2x2 MIMO RF output
Applications:
  • Special Events-Conventions, where bandwidth is a problem
  • Parks& Recreation-For local & long distance backhaul flexibility
  • Residential-Where DSL or Cable is unavailable
  • Wireless Ethernet
  • Campuses- Can provide efficient secure connections

WLAN-LCCPE516-1 Firmware Downloads

Firmware Version Release Date File Name File Size Download Link
3.0.4
- Initial Release
08/18/11 WLAN-LCCPE516-1_F3.0.4.zip 6Mb Download
3.0.8
- Performance updates
03/06/12 WLAN-LCCPE516-1_F3.0.8.zip 5.94Mb Download
3.0.8.1
- Fixes IE10 compatibility issues
09/27/13 WLAN-LCCPE516-1_F3.0.8.1.zip 5.93Mb Download
3.0.11
- Performance updates
- Addresses restart issue
12/14/15 WLAN-LCCPE516-1_F3.0.11.zip 6.16Mb Download

Note: Please refer to owners manual for installing firmware.


Similar Products

5 GHz 300Mbps 802.11a/n Outdoor Wireless CPE w/Built-in 14dBi Antenna                               5 GHz 300Mbps 802.11a/n Outdoor Wireless CPE w/Built-in 14dBi Antenna
Your Price: $124.00
Availability: In Stock
More Info
Long-Range Wireless 5 GHz Outdoor AP/Bridge                                                         Long-Range Wireless 5 GHz Outdoor AP/Bridge
Your Price: $119.99
Availability: In Stock
More Info
5GHz 300Mbps 802.11a/n Outdoor Wireless CPE w/2 RP-SMA Connectors                                   5GHz 300Mbps 802.11a/n Outdoor Wireless CPE w/2 RP-SMA Connectors
Your Price: $112.00
Availability: 14 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 5 GHz 802.11a/n Outdoor CPE MIMO Access Point
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845