L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Wireless APs/Routers/Adapters  >  Wireless Networking  >  Planet  >  WDAP Series  >  PT-WDAP-1750AC-FCC

1750Mbps 802.11ac Dual Band Wall Mount Enterprise Wireless Access Point


1750MBPS 802.11AC DUAL BAND AP
Roll over image to zoom in
1750MBPS 802.11AC DUAL BAND AP 1750MBPS 802.11AC DUAL BAND AP 1750MBPS 802.11AC DUAL BAND AP 1750MBPS 802.11AC DUAL BAND AP
L-com Item # PT-WDAP-1750AC-FCC

List Price$252.46
Your Price 1 +$252.46
Availability: Call Us
Quantity  
 
PLANET'S WDAP-1750AC is an enterprise PoE access point with the latest 802.11ac wireless technology, advanced management features and superior encryption standard yet cost-effective. Meeting enterprise demand, the WDAP-1750AC has enhanced security and management features including multiple SSIDs, IEEE 802.1Q VLAN, WPA / WPA2-enterprise security, RADIUS MAC authentication and so forth. With the multiple reversed-polarity SMA male antenna connectors, the WDAP-1750AC is able to connect its suitable external antenna and booster in such wireless environments as warehouses, campuses and enterprises.

The WDAP-1750AC supports IEEE 802.11a/b/g/n/ac dual band standards with 3T3R MIMO technology; therefore, it provides the wireless speed up to 450+1300Mbps, which is 24X faster than the 11a access point at 5GHz frequency and 8X faster than the 11g access point at 2.4GHz frequency. The incredible wireless speed makes it ideal for handling multiple HD movie streams, high-resolution on-line games, stereo music, VoIPs and data streams at the same time stably and smoothly.

The WDAP-1750AC has 3 detachable highly-sensitive antennas which provide stronger signal and excellent coverage even in the wide-ranging or bad environment. With adjustable transmit power option, the administrator can flexibly reduce or increase the output power for various environments, thus reducing interference to achieve maximum performance. To provide extremely high-speed user experience, the WDAP-1750AC adopts IEEE 802.11ac technology to extend the 802.11n 40MHz channel binding to 80MHz and the implementation of 256-QAM modulation where higher transmitting/receiving rates go up to 1300Mbps in 5GHz less interference frequency band. In addition, the WDAP-1750AC is equipped with Gigabit LAN port to eliminate the restriction of 100Mbps Fast Ethernet wired connection to let users fully enjoy the high speed provided by wireless. The IEEE 802.11ac also optimizes MU-MIMO (Multi-User MIMO) mechanism to serve multiple devices simultaneously.

Compliant with the IEEE 802.3at Power over Ethernet standard, the WDAP-1750AC can be powered and networked by a single UTP cable. It thus reduces the needs of extra cables and dedicated electrical outlets on the wall, ceiling or any other place where it is difficult to reach. The wireless network deployment becomes more flexible and worry-free from the power outlet locations. As it is a highly-reliable industrial wall-mount design, the WDAP-1750AC can be firmly installed on the wall conveniently.

With user-friendly Web UI, the WDAP-1750AC is easy to install, even for users who never experience setting up a wireless network. Furthermore, with SNMP-based management interface, the WDAP-1750AC is convenient to be managed and configured remotely in a small business wireless network.



L-com Item #PT-WDAP-1750AC-FCC
ManufacturerPlanet Technology Corporation
Mfg.'s Item #WDAP-1750AC-FCC
RoHS StatusSee Manufacturer (More)
Features:
  • Complies with IEEE 802.11ac (draft 2.0) and IEEE 802.11a/b/g/n standards
  • 2 x 10/100/1000BASE-T port with PoE supporting 802.3at and 802.3af PSE (Power Sourcing Equipment)
  • 3T3R MIMO technology for enhanced throughput and coverage
  • High speed up to 1.75Gbps (450Mbps for 2.4GHz + 1300Mbps for 5GHz) wireless data rate
  • Multiple Wireless Modes: AP,WDS PtP/ PtMP, and WDS Repeater
Applications:
  • Home and office Wireless LAN networks
  • 802.11ac WiFi applications
  • Video IP camera applications
  • Wireless VoIP applications
Accessories for this product . . .

Similar Products

Dual Band Wireless AC1200 802.11ac Outdoor Access Point                                             Dual Band Wireless AC1200 802.11ac Outdoor Access Point
Your Price: $416.79
Availability: 14 Days
More Info
3x3 Dual Band High-Power 802.11ac Access Point /Client Bridge                                       3x3 Dual Band High-Power 802.11ac Access Point /Client Bridge
Your Price: $495.34
Availability: 14 Days
More Info
802.11ac DUAL BAND AP/CB/WDS 600Mw Int ANT 5dBi                                                     802.11ac DUAL BAND AP/CB/WDS 600Mw Int ANT 5dBi
Your Price: $432.43
Availability: 14 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 1750Mbps 802.11ac Dual Band Wall Mount Enterprise Wireless Access Point
© Infinite Electronics International, Inc.