L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Wireless APs/Routers/Adapters  >  Wireless Networking  >  Planet  >  WRE Series  >  PT-WRE-1200-US

1200Mbps 802.11ac Dual Band Wall Plug WiFi Range Extender


1200MBPS DUAL BAND RANGE EXTDR
Roll over image to zoom in
1200MBPS DUAL BAND RANGE EXTDR 1200MBPS DUAL BAND RANGE EXTDR 1200MBPS DUAL BAND RANGE EXTDR
L-com Item # PT-WRE-1200-US

List Price$62.59
Your Price 1 +$62.59
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Planet's WRE-1200, an 11ac Dual-band Wi-Fi Range Extender with universal wall plug design, is case-shaped, thus making it easy to install and connects to your router wirelessly. The WRE-1200 supports Gigabit Ethernet connectivity and conforms to IEEE 802.11a/b/g/n/ac Dual Band standard technology; therefore, it can provide a wireless speed of up to 300+867Mbps which is 16x faster than the 11a access point at 5GHz frequency and 5.5x faster than the 11g access point at 2.4GHz frequency. With concurrent dual-band Wi-Fi transmission capability, the WRE-1200 is more flexible than the traditional repeater that only utilizes single band for range extension in that it can quickly and easily extend high-speed 11ac 5GHz and 11n 2.4GHz wireless networks simultaneously.

Eliminating Dead Zones and Doubling Wi-Fi Coverage

With the WRE-1200, Wi-Fi coverage can be doubled to the point where dead zones can be eliminated. Plug the WRE-1200 directly into an electrical outlet and double the signal coverage of your Wi-Fi network for better Wi-Fi quality across different rooms or multiple floors in your home.

More Flexibility and Mobility

The WRE-1200 can operate in various applications with the hardware mode DIP switch including AP, Repeater or Client, which helps to immediately set up a wireless network without software configuration. With various operation modes, it can be quickly deployed in any place without good wireless signal. Furthermore, it can extend the existing wireless network coverage by utilizing the dual frequency bands, which not only strengthen the Wi-Fi signal but also increase the efficiency of 11ac high speed at farther distance, thus providing better actual user experience.

Easy to Set Up with Compact Wall-Plug Design

Designed in the shape of a wall plug, the WRE-1200 is easily plugged into a wall outlet for wireless access in any place. With its brick-sized, integral male plug (Type of power pin required), the WRE-1200 takes the modern form factor that makes it easy to blend into any interior design.



L-com Item #PT-WRE-1200-US
ManufacturerPlanet Technology Corporation
Mfg.'s Item #WRE-1200-US
RoHS StatusSee Manufacturer (More)
Features:
  • Compliant with IEEE 802.11a/b/g/n/ac dual-band (2.4G & 5G) wireless technology capable of having a data rate of up to 300+867Mbps
  • Equipped with 10/100/1000Mbps RJ45 port for LAN, auto MDI/MDI-X supported
  • Multiple Wireless Modes: AP, Client and Universal Repeater
  • Supports concurrent dual band range extension
  • Web-based UI and Quick Setup Wizard for easy configuration
Applications:
  • Extender existing WiFi coverage for homes and offices
  • Eliminate wireless dead zones
  • 802.11ac wireless applications
Accessories for this product . . .

Similar Products

600Mbps Dual Band 802.11n IP66 Rated Outdoor Wireless CPE                                           600Mbps Dual Band 802.11n IP66 Rated Outdoor Wireless CPE
Your Price: $967.09
Availability: 14 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 1200Mbps 802.11ac Dual Band Wall Plug WiFi Range Extender
© Infinite Electronics International, Inc.