Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Wireless LAN Amplifiers

WiFi Booster, WiFi Extender, WiFi Signal Booster, WiFi Amplifier,and WiFi Range Extender Products

900 MHz Amplifiers (14)
900 MHz Amplifiers (14)  
2.4 GHz WiFi Amplifiers (89)
2.4 GHz WiFi Amplifiers (89)  
3.5 GHz Amplifiers (2)
3.5 GHz Amplifiers (2)  
4.9 GHz Amplifiers (4)
4.9 GHz Amplifiers (4)  
5.8 GHz WiFi Amplifiers (8)
5.8 GHz WiFi Amplifiers (8)  
Amplifier Accessories (6)
Amplifier Accessories (6)  

L-com's bi-directional WiFi booster products for WLAN, WISP, and hotspot applications consist of a low-noise receive amplifier and a transmit power amplifier. These WiFi booster products offer significant improvement in operating range and performance and boost your WiFi signal.

Our WiFi extender products are available in the following frequencies: 900 MHz , 2.4 GHz , 3.5 GHz, 4.9 GHz, and 5.8 GHz models for both indoor and outdoor applications. L-com’s WiFi signal boosters are compatible with IEEE 802.11a/b/g/n spread spectrum wireless gear.

We offer WiFi signal booster kits which are available for anyone in the USA to purchase.

Typical WiFi Booster (Amplifier) Connections
Indoor WiFi Booster Connection
Indoor WiFi Booster Connection Diagram
 
How to Setup an Indoor WiFi Booster Video
 
 
 
Outdoor WiFi Booster Connection
Outdoor WiFi Booster Connection Diagram
 
How to Setup an Outdoor WiFi Booster Video