Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Wireless LAN Amplifiers  >  2.4 GHz WiFi Amplifiers  >  OEM WiFi Amplifiers  >  Amp 2.4 GHz OEM PoE  >  HA2401SFGE-500

500 mW 2.4 GHz 802.11g PoE OEM Amplifier

   Features
  • Built-In Regulated PoE Interface with RJ45 Jacks
  • IEEE 802.11g (b/g) Compatible
  • Low Profile SMA-Female Connectors
  • Cast Aluminum Construction with Durable UV-Stable Finish
  • Note: Power Supply Sold Separately
500 mW 2.4 GHz 802.11g PoE OEM Amplifier
Click image to zoom Click image(s) to zoom
List Price 
$174.99
Your Price1-4$174.99
5-9$166.24
10-24$157.49
25-99$148.74
100-249$139.99
250 +$131.24
Quantity  
Availability: Expected
5/25/2013


Need a different type of amplifier? 

HyperAmp® HA2401SFGE-500 Series RF amplifiers are compatible with 802.11b/g wireless LAN equipment. Hyperlink's Active Power Control circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length, radio transmit power, temperature shifts or equipment aging. Hyperlink's proprietary copper heat sinking technology allows maximum heat transfer between RF power device and the aluminum case which doubles as a large heat sink. This exclusive Hyperlink feature allows the amplifier to be used in high duty cycle applications like Hotspots or IP cameras.

The HyperAmp® HA2401SFGE-500 series improves range by delivering full transmit power directly to the antenna where it is most effective. In addition, the unit's low noise receive section compensates for cable losses to help improve receive performance. The unit can be configured to deliver the full transmit power with as little as 5 mW of input power, permitting cable runs of several hundred feet with no degradation in operating range.

Built-In Power-Over-Ethernet Pass-Through

The HA2401SFGE-500 features a built-in Power-Over-Ethernet interface. This allows the amplifier to receive its power by the same CAT5 cable used to pass Data and Power to an additional PoE device. This eliminates the need for an additional DC Injector and coax cable, simplifying installation. For non-PoE applications, the amplifier can be powered by an optional 9 VDC power supply available from HyperLink.

Industrial Grade Construction

The HA2401SFGE-500 series amplifiers feature a rugged, cast aluminum construction to ensure years of reliable operation.

Designed for OEM Applications

The HA2401SFGE-500 features low profile SMA-Female connectors. This helps reduce the overall height of the amplifier, making it ideal for installations with limited space. When used with cables terminated with right angle connectors, the total height of the amplifier is approximately 2.25 inches. These amplifiers are designed for indoor use unless they installed in weather-resistant enclosures.

   Details
L-com Item #HA2401SFGE-500
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.


   Applications
  • 2.4 GHz ISM Band Applications
  • 802.11b and 802.11g WiFi Wireless LAN
  • Public Wireless Hotspot
  • OEM Equipment Applications
Datasheets
Catalog Page
2D Drawing (.pdf)

Specifications

Transmit Power 500 mW (27 dBm)
Receive Gain 17 dB
Receive Noise Figure<4 dB
Frequency2400 - 2500 MHz
Max. Input Power100 mW (20 dBm) higher on request
Operating Mode Bi-Directional, Time Division Duplex
Operating Temperature-40°C to 50°C (-40°F to 122°F)
Supply Voltage24 - 48VDC
Current Draw.15A Peak
Dimensions4.5 x 2.5 x 1.3 (inches)
117 x 64 x 33 (mm)
Weight.68 lbs. (.30 Kg)
Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty.

Other Amp Models Available

HyperAmp® with Active Power Control is available in a wide variety of custom configurations. Contact us for details.

FCC Certification Support for OEMs

HyperLink offers full certification assistance services and engineering support for qualifying OEM's interested in certifying complete amplified WLAN systems. Please contact us for details.



Accessories for the 500 mW 2.4 GHz 802.11g PoE OEM Amplifier
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector
2-Way 2.4 GHz Signal Splitter N-Female Connector
2-Way 2.4 GHz Signal Splitter N-Female Connector
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 500 mW 2.4 GHz 802.11g PoE OEM Amplifier
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845