Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Wireless LAN Amplifiers  >  2.4 GHz WiFi Amplifiers  >  100 mW to 3 Watt WiFi Amplifiers  >  Amp 2.4 GHz 500 mW  >  HA2401GI-500

500 mW 2.4 GHz 802.11g Indoor WiFi Amplifier


500 mW 2.4 GHz 802.11g Indoor WiFi Amplifier

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # HA2401GI-500

List Price
$149.99
Your Price 1-4$149.99
5-9$142.49
10-24$134.99
25-99$127.49
100-249$119.99
250 +$112.49
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different type of amplifier? 

HyperAmp® HA2401GI-500 amplifiers are compatible with 802.11g (b/g) wireless LAN equipment. Hyperlink's Active Power Control circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length.

The HyperAmp® HA2401GI series improves range by delivering full transmit power directly at the antenna where it is most effective. In addition the unit's receive gain compensates for cable losses. The unit can be configured to deliver the full transmit power with as little as 1 mW of input power, permitting cable runs of several hundred feet with no degradation in operating range.

Designed to be installed indoors or in weather-resistant enclosures such as HyperLink's NEMA enclosures, this amp features a rugged cast aluminum housing with integral mounting tabs. The staggered mounting feet allow multiple amplifiers to positioned next to each other with minimal wasted space.

The power supply included with the amplifier is rated at 100-240 VAC @ 50/60 Hz allowing it to be used in the US as well as in the EU when used with the optional PSX-EU2 Plug converter (US NEMA 6-15R Flat Blades to EU 4/4.8 mm round pins).

Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty.

Guaranteed Quality
HyperAmp® is designed and manufactured in the U.S.A. and is backed by L-com's Limited Warranty.



L-com Item #HA2401GI-500
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.

Features:
  • IEEE 802.11g (b/g) Compatible
  • Active Power Control
  • N-Female Connectors
  • 9VDC Power Supply Included
  • 1 Year Limited Warranty
Applications:
  • 2.4 GHz ISM Band Applications
  • 802.11b and 802.11g WiFi Wireless LAN
  • Public Wireless Hotspot

Specifications

Transmit Power 500 mW (27 dBm)
Receive Gain 15 dB nom
Frequency2400 - 2500 MHz
Max. Input Power100 mW (20 dBm)
Operating Mode Bi-directional, half-duplex Time Division Duplex. Senses RF carrier from transmitter and automatically switches from receive to transmit mode
Operating Temperature-40C to 50C (-40F to 122F)
Dimensions4.5 x 2.5 x 1.3 (inches)
117 x 64 x 33 (mm)
Weight.68 lbs. (.30 Kg)
Current Draw0.80A Peak Tx and 0.06A Peak Rx
Supply Voltage9-12VDC -/+1V

Other Amp Models Available

HyperAmp® with Active Power Control is available in a wide variety of custom configurations. Contact us for details.

FCC Certification Support for OEMs

HyperLink offers full certification assistance services and engineering support for qualifying OEM's interested in certifying complete amplified WLAN systems. Please contact us for details.


Similar Products In Stock

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845