L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: The L-com offices will close at 5pm EST on 12/24 and reopen at 8am EST on 12/29.

You Are Here:  Home  >  Wireless LAN Amplifiers  >  2.4 GHz WiFi Amplifiers  >  3 Watt to 25 Watt WiFi Amplifiers  >  Amp 2.4 GHz 5 Watt  >  HA2405GT-NF

5 Watt 2.4 GHz Outdoor 802.11b/g/n WiFi Amplifier


AMP,2.4GHz 5W Remote
Roll over image to zoom in
AMP,2.4GHz 5W Remote AMP,2.4GHz 5W Remote
L-com Item # HA2405GT-NF

List Price$775.00
Your Price 1-4$775.00
5-9$736.25
10-24$697.50
25 +Call Us
Availability: Call Us
Quantity  
Need a different type of amplifier?  

HyperLink GT series are high power outdoor pole-top RF amplifiers for 2.4 GHz spread spectrum wireless LANs. High power and excellent linearity make it the highest performance wireless LAN amplifiers available today. These WiFi amplifiers are compatible with 802.11b/g/n wireless LAN equipment. Hyperlink's APC (Active Power Control) circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length. Consisting of a receive amplifier and a transmit power amplifier, the GT series installs indoors near the radio itself, combining ease of installation with significant improvement in operating range and performance.

The "GT" series WiFi amplifiers increase range by providing transmit gain as well as 17 dB nominal of receive gain. This receive gain actually increases the receive sensitivity of most wireless LAN radios. This unit can be configured to deliver full transmit power with as little as 5 mW of input power. This feature permits cable runs of several hundred feet with no degradation in operating range.

Our design features 10W FET allowing these amplifiers to deliver full rated linear output in 802.11g mode.

The GT amplifier features an all metal weatherproof heavy-duty enclosure machined from a single block of aluminum making it suitable for demanding commercial and military applications.

The included DC Power Injector provides power to the amplifier through the antenna cable, simplifying installation. Current-sensing circuits provide remote amplifier diagnostic LEDs. In addition, this unit provides effective lightning protection with multi-strike capability.

Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty.

For additional information and complete specifications, click on data sheet below.



L-com Item #HA2405GT-NF
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.

Features:
  • IEEE 802.11b/g/n Compatible
  • Receive Bandpass Filter
  • Active Power Control
  • N-Female Connectors
  • Includes DC Injector and Mast-Mount Hardware
Applications:
  • 2.4 GHz ISM Band Applications
  • 802.11b and 802.11g WiFi Wireless LAN
  • Public Wireless Hotspot
Similar Products

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 5 Watt 2.4 GHz Outdoor 802.11b/g/n WiFi Amplifier
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845