Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Wireless LAN Amplifiers  >  2.4 GHz WiFi Amplifiers  >  FCC Certified WiFi Amplifier Kits  >  Amp 2.4 GHz PoE FCC Kit  >  HAKIT-GE-250

250 mW 2.4 GHz 802.11g Certified PoE Amplifier Kit, RP-TNC Connectors


250 mW 2.4 GHz 802.11g Certified PoE Amplifier Kit, RP-TNC Connectors

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # HAKIT-GE-250

List Price
$164.99
Your Price 1-4$164.99
5-9$156.74
10-24$148.49
25-99$140.24
100-249$131.99
250 +$123.74
Availability:
5/23/2013
Quantity  

Need a different type of amplifier? 

For US customers, purchase this kit now for the same price as the individual amplifier! So you are getting the USB wireless adapter for FREE!

L-com makes it easy to boost your performance with our FCC certified WiFi PoE amplifier kits. Available to our customers in the USA, these amplifier kits can be purchased without any special FCC licenses or FCC forms to fill out.

The HAKIT-GE-250 FCC certified PoE amplifier kit features our 250 mW 802.11b/g bi-directional PoE amplifier. This amplifier features HyperLink's Active Power Control which monitors the amplifier's output power and automatically adjusts to provide maximum output power regardless of cable length.

Add the power of PoE!

The HA2401RTGE amplifier in this kit feature a built-in Power-Over-Ethernet interface. This allows the amplifier to receive its power by the same CAT5 cable used to pass Data and Power to an additional PoE device. This eliminates the need for an additional DC Injector and coax cable, simplifying installation. For non-PoE applications, the amplifier can be powered by an optional 12VDC power supply which can be purchased separately.

This kit is designed for indoor use only and includes:
  • 250 mW 802.11b/g indoor PoE amplifier with reverse polarity TNC connectors and PoE interface
  • 2 dBi rubber duck antenna
  • 802.11g USB wireless Ethernet adapter
  • Installation CD with drivers and wireless utility
USB Adapter Information and Driver

The USB 802.11g adapter included with this kit is a L-com WLAN-LCUSB-03. This adapter features a reverse polarity SMA antenna port for use with the included rubber duck antenna. For proper operation, the drivers and wireless utility included on the CD in the kit must be installed. Note: The USB wireless adapter included with this kit is factory set to operate on channel 6 only.

Amplifier Specifications

Click Here to view complete amplifier specifications.

Availability:
This kit is only available for sale to customers in the United States.



L-com Item #HAKIT-GE-250
ManufacturerL-com
UPC # (More)822335237223
RoHS StatusRoHS Compliant RoHS Compliant(More)

In the US these amplifiers are FCC certified with and offered for sale only for use with the USB Wireless Adapter models listed below. Refer to product manuals for full details.

Radio: WLAN-LCUSB-03


Features:
  • 2.4 GHz 802.11g PoE Amplifier with RP-TNC connectors and built-In regulated PoE interface with RJ45 Jacks
  • USB Wireless Ethernet Adapter with Rubber Duck Antenna
  • No FCC forms required for purchase
  • Same price as individual amplifier!
  • Note: Kits only available for sale in the USA
Applications:
  • 2.4 GHz ISM Band Applications
  • 802.11b/g WiFi Wireless LAN
  • Public Wireless Hotspot
  • Power-Over-Ethernet (PoE) Applications
Similar Products In Stock

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845