Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Wireless LAN Amplifiers  >  2.4 GHz WiFi Amplifiers  >  3 Watt to 25 Watt WiFi Amplifiers  >  Amp 2.4 GHz 25 Watt  >  HA2425TI-NF

25 Watt 2.4 GHz Indoor 802.11b WiFi Amplifier

   Features
  • IEEE 802.11b Only Compatible
  • Receive Bandpass Filter
  • Active Power Control
  • N-Female Connectors
  • 12VDC Power Supply Included
25 Watt 2.4 GHz Indoor 802.11b WiFi Amplifier
Click image to zoom Click image(s) to zoom
List Price 
$2,199.99
Your Price1-4$2,199.99
5-9$2,089.99
10-24$1,979.99
25-99$1,869.99
100-249$1,759.99
250 +$1,649.99
Quantity  
Availability: Expected
5/24/2013


Need a different type of amplifier? 

HyperLink TI series are high power indoor RF amplifiers for 2.4 GHz spread spectrum wireless LANs. High power and excellent linearity make it the highest performance wireless LAN amplifiers available today. These WiFi amplifiers are compatible with 802.11b wireless LAN equipment. Hyperlink's APC (Active Power Control) circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length. Consisting of a receive amplifier and a transmit power amplifier, the "TI" series installs indoors near the radio itself, combining ease of installation with significant improvement in operating range and performance.

The "TI" series WiFi amplifiers increase range by providing transmit gain as well as 24 dB of receive gain. This receive gain actually increases the receive sensitivity of most wireless LAN radios. This unit can be configured to deliver full transmit power with as little as 1 mW of input power. This feature permits cable runs of several hundred feet with no degradation in operating range.

Our design features 32W FET allowing these amplifiers to deliver full rated linear output in 802.11g mode.

The TI amplifier features a heavy-duty enclosure machined from a single block of aluminum making it suitable for demanding commercial and military applications. Included with the amplifier is a 12 VDC @10.8A (130W) power supply.

Operational Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty. Also note the following warnings, the maximum VSWR (antenna, cable assembly, connectors, etc) coming into and out of the amplifier is 1.5:1 and the maximum input power is 100 mW. Failure to observe these warnings may also cause damage to the amplifier and void the warranty.

For additional information and complete specifications, click on data sheet link below.

   Details
L-com Item #HA2425TI-NF
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.


   Applications
  • 2.4 GHz ISM Band Applications
  • 802.11b WiFi Wireless LAN
  • Public Wireless Hotspot
Diagram
Catalog Page
2D Drawing (.pdf)

Accessories for the 25 Watt 2.4 GHz Indoor 802.11b WiFi Amplifier
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female Connector
2-Way 2.4 GHz Signal Splitter N-Female Connector
2-Way 2.4 GHz Signal Splitter N-Female Connector
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector

Customers who bought the 25 Watt 2.4 GHz Indoor 802.11b WiFi Amplifier product also bought . . .
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector
0-6 GHz Type N Male Terminator 50 Ohm
0-6 GHz Type N Male Terminator 50 Ohm
Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection
Single-Port Passive PoE Injector/Picker w/Integral CAT5 Lightning Protection
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
0-6 GHz Type N Male Terminator 50 Ohm
0-6 GHz Type N Male Terminator 50 Ohm
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 25 Watt 2.4 GHz Indoor 802.11b WiFi Amplifier
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845