Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Wireless LAN Amplifiers  >  2.4 GHz WiFi Amplifiers  >  3 Watt to 25 Watt WiFi Amplifiers  >  Amp 2.4 GHz Switchable Power  >  HA241025GAI-NF

10/25 Watt Switchable Power Control 2.4 GHz Indoor Amplifier


10/25 Watt Switchable Power Control 2.4 GHz Indoor Amplifier

Click image to zoom Click image(s) to zoom
L-com Item # HA241025GAI-NF

List Price
$2,299.99
Your Price 1-4$2,299.99
5-9$2,184.99
10-24$2,069.99
25-99$1,954.99
100-249$1,839.99
250 +$1,724.99
Availability:
5/23/2013
Quantity  

Need a different type of amplifier? 

Selectable Power Output

The HA241025GAI is actually two amplifiers in one. With the simple flick of a switch, it can be changed from a 802.11g 10W amplifier to a 802.11b 25W amplifier. This feature is ideal for co-located equipment installations. By adjusting the amount of signal boost, you can reduce interference with other wireless equipment. This adjustment can be made easily in the field without the need of additional devices or opening of the amp.

High Performance WiFi Amplifier

HyperAmp® GAI series are high power versions of Hyperlink's indoor RF amplifiers for 2.4 GHz spread spectrum wireless LANs. High power and excellent linearity make it the highest performance wireless LAN amplifiers available today. These WiFi amplifiers are compatible with 802.11g and 802.11b wireless LAN equipment. Hyperlink's APC (Active Power Control) circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length. Consisting of a receive amplifier and a transmit power amplifier, the HyperAmp® GAI series installs indoors near the radio itself, combining ease of installation with significant improvement in operating range and performance.

Our design features a 32W FET allowing these amplifiers to deliver full rated linear output in 802.11g mode.

23dB Receive Gain

HyperAmp® "GAI" series WiFi amplifiers increase range by providing transmit gain as well as 23 dB of receive gain. This receive gain actually increases the receive sensitivity of most wireless LAN radios. This unit can be configured to deliver full transmit power with as little as 1 mW of input power. This feature permits cable runs of several hundred feet with no degradation in operating range.

The HyperAmp® GAI amplifiers feature a heavy-duty enclosure machined from a single block of aluminum making it suitable for demanding commercial and military applications. Included with the amplifier is a 12 VDC @10.8A (130W) power supply.

Streaming Media Ready

WiFi components used in a Streaming Video or Audio system work harder than ones carrying Data only. They are turned on for extended periods of time without the chance to cool off. Microwave devices are very sensitive to the heat generated from operating at high duty cycles. Most amplifiers, or for that matter many Radios, cannot pass Streaming Media content for extended periods of time without overheating. Some products were designed for Data only use and have no method of heatsinking. If you use them in a Streaming Media system, those products will self destruct or have their lifespan diminished. It would be the equivalent removing the Heatsink or Fans from your PC.

Hyperlink Technologies "Streaming Media Ready" amplifiers were designed from the start to survive the extreme conditions that Streaming Media imposes on an amplifier. Using proprietary Heatsinking and Biasing techniques, Hyperlink's Streaming Media amplifiers will remain at a safe operating temperatures for the most demanding Streaming Media applications.

Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty.


L-com Item #HA241025GAI-NF
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.

Features:
  • Field Switchable Power Control - Changes from a 10W 802.11g amplifier to a 25W 802.11b amplifier with the flick of a switch!
  • 17 dB Receive Signal Gain (Up to 28 dB Available)
  • Integral Lightning Protection & Receive Bandpass Filter
  • Machined Aluminum Construction, Durable UV-Stable Finish
  • IEEE 802.11g / 802.11b Compatible (depending upon output selected)
Applications:
  • 2.4 GHz ISM Band Applications
  • 802.11b and 802.11g WiFi Wireless LAN
  • Public Wireless Hotspot

Specifications

ModelTransmit Power 802.11b 802.11g
HA241025GAI-NFLow Setting: 10 Watt (40 dBm)
High Setting: 25 Watt (44 dBm) 
Custom power setting:
Available by special order, customers can specify the two different preset power levels.

General Specifications (All Models)
Frequency2400 - 2500 MHz
Receive Gain**23 dB
Operating Mode Bi-directional, half-duplex Time Division Duplex. Senses RF carrier from transmitter and automatically switches from receive to transmit mode
Amplifier Dimensions (L x D x H)8.65 x 4.25 x 2.9 (inches)
220 x 108 x 74 (mm)
Amplifier Weight3.4 lbs. (1.54 kg)
Current Draw10A Peak Tx and 0.15A Peak Rx
Supply Voltage12VDC +/- 0.5V
Operating Temperature-40°C to 50°C
(-40°F to 122°F)
**Receive Gain ranging from 15-23 dB available with custom orders.

Other High Power Amplifier Models Available

HyperAmp® with Active Power Control (APC) is available in a wide variety indoor and outdoor models. Click Here to view our complete high power amplifier line.

FCC Certification Support for OEMs

HyperLink offers full certification assistance services and engineering support for qualifying OEM's interested in certifying complete amplified WLAN systems. Please contact our sales department for details.


Similar Products In Stock

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845