Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Wireless LAN Amplifiers  >  2.4 GHz WiFi Amplifiers  >  PoE WiFi Amplifiers  >  Amp 2.4 GHz PoE  >  HA2401RTGXE1000

1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier, RP-TNC Connectors

   Features
  • Built-In Regulated PoE Interface with RJ45 Jacks
  • IEEE 802.11b and 802.11g (b/g) Compatible
  • RP-TNC Connectors
  • Cast Aluminum Construction with Durable UV-Stable Finish
  • For US customers, also available in FCC Certified Amp Kit
1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier, RP-TNC Connectors
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$204.99
Your Price1-4$204.99
5-9$194.74
10-24$184.49
25-99$174.24
100-249$163.99
250 +$153.74
Quantity  
Availability: Expected
5/20/2013



Similar Products In Stock
1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier                                                           1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier
Your Price:   $204.99
Availability:   In Stock
    More Info
1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier Kit                                                       1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier Kit
Your Price:   $234.99
Availability:   In Stock
    More Info
Need a different type of amplifier? 

ATTENTION US CUSTOMERS
This amplifier is available in our FCC Certified Amplifier Kit. No FCC forms to fill out, these kits are available to any US customer. Purchase the kit for the same price as the individual amplifier. So you are getting the amplifier PLUS a USB wireless adapter for the same price! Click Here to purchase the kit today!

HyperAmp® HA2401RTGXE RF amplifiers are compatible with 802.11g (b/g) wireless LAN equipment. Hyperlink's Active Power Control circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length.

The HyperAmp® HA2401RTGXE series improves range by delivering full transmit power and receive gain directly at the antenna where it is most effective. This gain compensates for cable losses and actually increases the receive sensitivity of most wireless LAN radios. The unit can be configured to deliver the full transmit power with as little as 1 mW of input power, permitting cable runs of several hundred feet with no degradation in operating range.

Built-In Power-Over-Ethernet Pass-Through

The HA2401RTGXE models feature a built-in Power-Over-Ethernet interface. This allows the amplifier to receive its power by the same CAT5 cable used to pass Data and Power to an additional PoE device. This eliminates the need for an additional DC Injector and coax cable, simplifying installation. For non-PoE applications, the amplifier can be powered by an optional 12VDC power supply.

The HA2401RTGXE models are designed to be installed indoors or in weather-resistant enclosures such as the HyperLink NEMA enclosure. They feature rugged, cast aluminum construction to ensure years of reliable operation.

**Important PoE Injector Note**
The HA2401RTGXE amplifiers will ONLY work with Hyperlink's own line of PoE Injectors and Power Supplies. They will NOT work with ANY other companies standard 802.3af PoE Injectors. We recommend the BT-CAT5-P1-4848 48VDC 48Watt injector kit.

Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty.

Typical PoE Amplifier Applications

Powering the Amplifier and Access Point using a Single PoE Ethernet Cable (see diagram link below)

This application is used to provide power to the amplifier and one additional PoE device using a CAT5 Ethernet cable. Power is "Injected" into the CAT5 cable (which is carrying data only) using an injector kit. For most applications we recommend HyperLink's BT-CAT5-P1-4848 48VDC 48Watt injector kit. From there the CAT5 Ethernet cable that now carries both power and data is attached to "PoE In" jack on the amplifier. The amplifier receives its power from this connection. Data and Power is passed to the "PoE Out" jack on the amplifier and then can be connected to an additional PoE device such as a wireless access point. Note: HyperLink's CA-POE-02 CAT5 conversion cable is required for use with Cisco® AP's.

Powering the Amplifier using it's own Dedicated 48V PoE Line (see diagram link below)

In this application the amplifier receives its power from a dedicated 48V PoE line. For this we recommend using our PS4820-POE Injector/Power Supply. Power is injected into a CAT5 cable which is then attached to the amplifier's "PoE In" jack. This application is ideal for remote powering of the amplifier only.

Powering the Amplifier Directly with 12VDC Power Supply or Vehicle Power (see diagram link below)

To power the amplifier directly, we recommend using our PS1212-21R 12VDC power supply. In mobile applications the amplifier can also be powered using our PS-LIGHTER-06 12VDC Vehicle Lighter Plug. Note: The PoE ports on the amplifier are not used in this application.

FCC PART 15 NOTICE:
This amplifier can be used only in a system which it has obtained authorization. The authorized systems by FCC Identifier are as follows: MYF

   Details
L-com Item #HA2401RTGXE1000
ManufacturerL-com
UPC # (More)822335111196
RoHS StatusRoHS Compliant RoHS Compliant(More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.


   Applications
  • 2.4 GHz ISM Band Applications
  • 802.11b and 802.11g WiFi Wireless LAN
  • Public Wireless Hotspot
  • Power-Over-Ethernet (PoE) Applications
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Specifications

Transmit Power 1 Watt (30 dBm)
Receive Gain 17 dB nom
Frequency2400 - 2500 MHz
Max. Input Power100 mW (20 dBm)
Operating Mode Bi-directional, half-duplex Time Division Duplex. Senses RF carrier from transmitter and automatically switches from receive to transmit mode
Operating Temperature-40C to 50C (-40F to 122F)
Dimensions5.8 x 2.4 x 1.8 (inches)
147.3 x 60.9 x 45.7 (mm)
Connectors(2) RP-TNC Jack connectors
Weight.95 lbs. (.44 Kg)
Current Draw1.25A Peak Tx and 0.14A Peak Rx
Supply Voltage12VDC -0.5V/+1V


Accessories for the 1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier, RP-TNC Connectors
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female Connector
2-Way 2.4 GHz Signal Splitter N-Female Connector
2-Way 2.4 GHz Signal Splitter N-Female Connector
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector

Customers who bought the 1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier, RP-TNC Connectors product also bought . . .
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Modular Adapter, DB9 Female / RJ12 (6x6) Jack 50µ Gold
Modular Adapter, DB9 Female / RJ12 (6x6) Jack 50µ Gold
2-Way 2.4 GHz Signal Splitter N-Female Connector
2-Way 2.4 GHz Signal Splitter N-Female Connector
Premium Molded D-Sub Cable, DB15 Male/Female, 2.5 ft
Premium Molded D-Sub Cable, DB15 Male/Female, 2.5 ft
Indoor High Power Telephone/DSL Lightning Surge Protector - Screw Terminals
Indoor High Power Telephone/DSL Lightning Surge Protector - Screw Terminals
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier, RP-TNC Connectors
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845