L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Antennas  >  Mobile Antenna Mounts  >  Mount Magnetic Desktop RSJ  >  HMA6-RSP10

Rubber Duck Magnetic Mount with 10-foot 100 Cable RP SMA Plug


ANT,RSJ MAGMNT BLACK 10ft
Roll over image to zoom in
ANT,RSJ MAGMNT BLACK 10ft ANT,RSJ MAGMNT BLACK 10ft ANT,RSJ MAGMNT BLACK 10ft
L-com Item # HMA6-RSP10

List Price$33.28
Your Price 1-9$33.28
10-24$29.95
25-99$26.62
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HMA6-Series magnetic mount is well suited for use with RP-SMA Plug Rubber Duck type antennas. The magnetic base is suitable for fixing to vehicles* or other metal surfaces as well as sitting on a tabletop or shelf. The 10 ft. (3.0m) High Performance Low-Loss 100 Series cable allows the user to position the antenna away from any obstacles or interference. The cable is terminated with a RP-SMA Plug connector. Shorter cable length and custom connectors are available.

*Installation Note: This mount is not intended for use outside moving vehicles, such as on a trunk lid or roof.

Available Rubber Duck Antennas for this Mount



L-com Item #HMA6-RSP10
ManufacturerL-com
UPC # (More)822335068605
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Diameter 1.6" (40.6 mm), Height 1.5" (38 mm),
  • Weight .13 lbs. (.05 kg)
  • 10 foot, Cable Black High Performance Low-Loss 100 Series
  • Base Material Black ABS & Flame Rating UL94-HB
Applications:
  • Mobile RF applications
  • WLAN
  • Wi-Fi
  • Public safety
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Rubber Duck Magnetic Mount with 10-foot 100 Cable RP SMA Plug
© Infinite Electronics International, Inc.
an Infinite company